Type 3 surge protection plug, Replacement plug, PLT-SEC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2905236

Part Number
2905236
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

172.00 €

2 23 Days

Loading...

  1. 1

Basic information

Mounting method On basic element With remote signalling contact false Number of poles 4
Voltage protection level(kV) - Max. continuous voltage AC(V) 264 Total discharge current (8/20) (L+N-PE)(kA) 3
Nominal discharge surge current (8/20) (L-N)(kA) 3 Nominal load current(A) - Nominal voltage AC(V) 230
Nominal voltage DC(V) - Category type 3 true Voltage protection level L-N(kV) 1.4
Voltage protection level L-PE/N-PE(kV) 1.5 Signalling at the device Optic Max. continuous voltage DC(V) -
Degree of protection (IP) - With interference suppressor filter false Max. conductor cross section solid (solid, stranded)(mm²) -
Max. conductor cross section flexible (fine-strand)(mm²) - Total discharge current (8/20) (L1+L2+L3+N-PE)(kA) -

This page is Type 3 surge protection plug, Replacement plug, PLT-SEC, part number 2905236.
You can find the detail information about specifications and dimensions on part number 2905236.

Tech Support