Test plug, PS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3030996
3031005
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Modular spacing
(mm)

6.38 €

30 22 Days 6.2

6.43 €

30 65 Days 8.2

Loading...

  1. 1

Basic information

Rated voltage(V) - Number of poles 1 Type of electric connection Other
Tackable true Strip length(mm) - Connectable conductor cross section solid-core(mm²) 0.14|1
Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|0.75 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.14|1 Connectable conductor cross section multi-wired(mm²) 0.14|1

Tech Support