Test terminal strip, PTRE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3069851
3069852
3069853
3069860
3069862
3069865
3069867
3069872
3069873
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of poles

160.65 €

2 33 Days 6

187.67 €

1 33 Days 7

213.94 €

1 33 Days 8

294.26 €

1 33 Days 11

347.55 €

1 33 Days 13

427.87 €

1 33 Days 16

481.15 €

1 33 Days 18

614.77 €

1 33 Days 23

641.81 €

1 33 Days 24

Loading...

  1. 1

Basic information

Rated voltage(V) 400 Modular spacing(mm) 8.2 Type of electric connection Plug clamp connection
Tackable false Strip length(mm) 12 Connectable conductor cross section solid-core(mm²) 0.5|10
Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.5|6 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.5|6 Connectable conductor cross section multi-wired(mm²) 0.5|0.5

Tech Support