Female test connector, PSBJ

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0310318

Part Number
0310318
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.02 €

180 23 Days

Loading...

  1. 1

Basic information

Rated voltage(V) - Modular spacing(mm) 4 Number of poles -
Type of electric connection Screw connection Tackable false Strip length(mm) -
Connectable conductor cross section solid-core(mm²) -|- Connectable conductor cross section fine-strand with cable end sleeve(mm²) -|- Connectable conductor cross section fine-strand without cable end sleeve(mm²) -|-
Connectable conductor cross section multi-wired(mm²) -|-

This page is Female test connector, PSBJ, part number 0310318.
You can find the detail information about specifications and dimensions on part number 0310318.

Tech Support