Plug-in bridge, FBS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1040620
1103721
3002685
3002741
3002742
3002744
3002745
3002747
3030118
3030131
3030133
3030134
3030147
3030354
3030366
3030367
3030368
3030369
3030370
3030371
3030372
3030373
3030374
3030375
3030376
3030377
3030378
3030379
3030380
3030382
3030383
3032322
3032378
3032381
3032525
3032541
3033830
3033831
3033832
3033833
3209280
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Modular spacing
(mm)
Number of bridged clamps Rated current In
(A)

5.55 €

40 7 Days Blue10.2557

1.26 €

150 7 Days Grey10.2250

1.01 €

190 21 Days Red3.5317.5

2.20 €

90 7 Days Red6.2532

3.20 €

60 75 Days Red6.2632

4.36 €

50 7 Days Red8.2741

4.98 €

40 7 Days Red8.2841

5.61 €

40 19 Days Red8.2941

0.52 €

350 7 Days Grey4.2217.5

0.91 €

200 23 Days Grey4.2317.5

1.28 €

150 7 Days Blue4.2417.5

1.28 €

150 23 Days Grey4.2417.5

1.80 €

150 7 Days Grey4.2517.5

7.51 €

30 23 Days Grey4.22017.5

1.60 €

150 7 Days Red5.2424

2.06 €

100 75 Days Red5.2524

2.06 €

100 70 Days Red5.2524

2.06 €

100 75 Days Red5.2524

2.06 €

100 75 Days Red5.2524

3.71 €

50 75 Days Red5.2824

4.17 €

50 75 Days Red5.2924

4.63 €

40 7 Days Red5.21024

7.04 €

30 7 Days Red5.21524

5.17 €

40 75 Days Red5.21124

1.64 €

150 75 Days Red6.2432

3.95 €

50 75 Days Red6.2832

9.06 €

30 75 Days Red6.21832

6.54 €

30 75 Days Red6.21332

6.58 €

30 75 Days Red5.21424

6.54 €

30 75 Days Red6.21332

4.94 €

40 75 Days Red6.21032

1.14 €

200 75 Days Blue6.2332

3.74 €

50 7 Days Red8.2441

3.04 €

60 19 Days Red8.2541

2.20 €

90 75 Days Red6.2532

0.64 €

290 7 Days Grey8.2241

0.67 €

280 88 Days Orange8.2241

1.29 €

150 88 Days Orange8.2341

1.96 €

100 88 Days Orange8.2441

5.25 €

40 88 Days Orange8.21041

0.64 €

300 88 Days Red8.2241

Loading...

  1. 1

Basic information

Mounting method Other Model Other Insulated true
Rated voltage(V) - With shock protection false Explosion-tested version 'Ex e' false

Tech Support