COMBI receptacle, PPC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3000654
3000656
3000657
3000658
3000659
3000660
3000661
3000662
3000663
3000664
3000665
3000666
3000667
3000668
3000669
3000689
3000690
3000691
3000692
3000693
3000694
3000695
3000697
3000698
3000699
3000700
3000701
3000702
3213454
3213467
3213470
3213483
3213496
3213506
3213519
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Model Rated voltage
(V)
Number of poles Width/grid dimension
(mm)
Tackable Total number of poles (without ground contact) Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Connectable conductor cross section
(mm²)
Rated current In
(A)

0.81 €

250 21 Days -50015.2-10.14|40.14|2.50.14|2.50.14|2.50.14|424

1.78 €

150 7 Days -500210.4-20.14|40.14|2.50.14|2.50.14|2.50.14|424

2.29 €

100 7 Days -500315.4-30.14|40.14|2.50.14|2.50.14|2.50.14|424

2.80 €

100 7 Days -500420.6-40.14|40.14|2.50.14|2.50.14|2.50.14|424

3.32 €

100 21 Days -500525.7-50.14|40.14|2.50.14|2.50.14|2.50.14|424

3.82 €

50 7 Days -500630.9-60.14|40.14|2.50.14|2.50.14|2.50.14|424

4.34 €

50 21 Days -500736-70.14|40.14|2.50.14|2.50.14|2.50.14|424

4.85 €

50 7 Days -500841.2-80.14|40.14|2.50.14|2.50.14|2.50.14|424

5.37 €

50 21 Days -500946.3-90.14|40.14|2.50.14|2.50.14|2.50.14|424

5.88 €

50 7 Days -5001051.5-100.14|40.14|2.50.14|2.50.14|2.50.14|424

6.40 €

30 21 Days -5001156.6-110.14|40.14|2.50.14|2.50.14|2.50.14|424

6.90 €

30 21 Days -5001261.8-120.14|40.14|2.50.14|2.50.14|2.50.14|424

7.41 €

30 21 Days -5001366.9-130.14|40.14|2.50.14|2.50.14|2.50.14|424

7.94 €

30 21 Days -5001472.1-140.14|40.14|2.50.14|2.50.14|2.50.14|424

8.45 €

30 21 Days -5001577.2-150.14|40.14|2.50.14|2.50.14|2.50.14|424

1.74 €

150 7 Days -100018.2true20.5|100.5|60.5|60.5|60.5|1041

1.74 €

150 7 Days -100018.2true20.5|100.5|60.5|60.5|60.5|1041

1.74 €

150 22 Days -100018.2true20.5|100.5|60.5|60.5|60.5|1041

1.74 €

150 22 Days -100018.2true20.5|100.5|60.5|60.5|60.5|1041

3.85 €

50 22 Days -1000216.4true20.5|100.5|60.5|60.5|60.5|1041

4.96 €

50 22 Days -1000324.6true20.5|100.5|60.5|60.5|60.5|1041

6.08 €

50 22 Days -1000432.8true20.5|100.5|60.5|60.5|60.5|1041

7.19 €

50 22 Days -1000541true20.5|100.5|60.5|60.5|60.5|1041

8.31 €

25 22 Days -1000649.2true20.5|100.5|60.5|60.5|60.5|1041

9.45 €

25 22 Days -1000757.4true20.5|100.5|60.5|60.5|60.5|1041

10.57 €

25 22 Days -1000865.6true20.5|100.5|60.5|60.5|60.5|1041

11.68 €

25 22 Days -1000973.8true20.5|100.5|60.5|60.5|60.5|1041

12.85 €

25 22 Days -10001082true20.5|100.5|60.5|60.5|60.5|1041

5.16 €

50 18 Days Other500931.5true10.14|1.50.14|10.14|1.50.14|1.50.14|1.517.5

5.68 €

50 7 Days Other5001035true10.14|1.50.14|10.14|1.50.14|1.50.14|1.517.5

6.16 €

30 18 Days Other5001138.5true10.14|1.50.14|10.14|1.50.14|1.50.14|1.517.5

6.66 €

30 7 Days Other5001242true10.14|1.50.14|10.14|1.50.14|1.50.14|1.517.5

7.15 €

30 18 Days Other5001345.5true10.14|1.50.14|10.14|1.50.14|1.50.14|1.517.5

7.65 €

30 18 Days Other5001449true10.14|1.50.14|10.14|1.50.14|1.50.14|1.517.5

8.13 €

30 18 Days Other5001552.5true10.14|1.50.14|10.14|1.50.14|1.50.14|1.517.5

Loading...

  1. 1

Basic information

Type of electric connection Spring clamp connection

Tech Support