D-SUB panel mounting frames, VS-09

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1654840
1658079
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inflammability class of insulation material acc. with UL94 Material assembly frame

14.57 €

15 33 Days OtherPlastic

6.35 €

30 26 Days V0-

Loading...

  1. 1

Basic information

Width(mm) - Height(mm) - Depth(mm) -
With PE-connection false Type of fixing element - Mounting type of the fixing element -
Fixing direction - Type of mounting rail -

Tech Support