Single contact, PV-PTSPL

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1705624
1705625
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.95 €

250 33 Days

0.97 €

250 33 Days

Loading...

  1. 1

Basic information

Contact type - Ambient temperature(°C) -|- Type of electric connection Other
Material of contact surface - Strip length(mm) - Diameter plug-in contact(mm) -
Connectable conductor cross section solid-core(mm²) -|- Connectable conductor cross section fine-strand with cable end sleeve(mm²) 2.5|6 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 2.5|6
Connectable conductor cross section multi-wired(mm²) 6|6 Max. rated current of one contact(A) - Material contact -
Min. number of insertion cycles - Type of contact -

Tech Support