Setpoint adjuster, MCR-SL

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2710314

Part Number
2710314
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

339.80 €

1 7 Days

Loading...

  1. 1

Basic information

Hole diameter(mm) - Power consumption(W) 1 Resistance(Ohm) -
Type of electric connection - Degree of protection (IP) - Number of revolutions -|-
Degree of protection (NEMA) -

This page is Setpoint adjuster, MCR-SL, part number 2710314.
You can find the detail information about specifications and dimensions on part number 2710314.

Tech Support