VARIOFACE module, Emerson ROC800-series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2905960

Part Number
2905960
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

207.70 €

1 35 Days

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail)/G-rail TH35/G32 Width(mm) 64 Height(mm) 142.3
Depth(mm) 78.9 Rated current(A) - Rated voltage(V) -
Number of poles 10 Type of electrical connection, field-sided Screw connection Pollution degree -
Type of electrical connection, control sided Other

This page is VARIOFACE module, Emerson ROC800-series, part number 2905960.
You can find the detail information about specifications and dimensions on part number 2905960.

Tech Support