• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

SC-RJ connector, FOC-V14

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1407915
1407917
1408069
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
2 Quote
2 Quote
10 Quote

Loading...

  1. 1

Basic information

Fibre type - UV resistant - Flame retardant No
Number of fibres 0 With strain relief true Armouring -
Resistant to chemicals - Circuit integrity - Colour outer sheath -
Category - Material outer sheath - Type of tube -
Number of fibres per tube 0 Cable metal free true Underground installation -
Blow in - Outer diameter approx.(mm) - With rodent protection false
Low smoke (acc. EN 61034-2) - Halogen free (acc. EN 60754-1/2) false Oil resistant (acc. EN 60811-404) -
Longitudinal water blocking cable - Radial water blocking cable - Reaction-to-fire class according to EN 13501-6 -
Smoke development class according to EN 13501-6 - Euro class flaming droplets/particles according to EN 13501-6 - Euro class acidity according to EN 13501-6 -
Min. permitted bending radius, stationary application/permanent installation(mm) - Specification material outer sheath -

Tech Support