Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1420807
Fibre type | - | Cable type | Breakout | Flame retardant | - |
---|---|---|---|---|---|
Number of fibres | 2 | Length(m) | 10 | APC-version | - |
Colour outer sheath | - | Category | - | Anti-kink sleeve | - |
Type of connector connection 1 | ST | Type of connector connection 2 | ST | Halogen free (acc. EN 60754-1/2) | - |
Outer diameter sheath single fibre(mm) | - |
This page is Assembled FO cable, FOC-ST, part number 1420807.
You can find the detail information about specifications and dimensions on part number 1420807.
Configure
Basic Attributes
Optional Attributes