• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Rack-mount managed Ethernet switch, FL SWITCH

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2891072
2891079
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of ports 100 Mbps SC Number of ports 10/100 Mbps RJ45 Number of other ports

3,497.91 €

1 Quote 02424

6,018.37 €

1 Quote 1688

Loading...

  1. 1

Basic information

Mounting method Other Width(mm) 442 Height(mm) 44
Depth(mm) 375 Number of ports 1000 Mbps RJ45 0 Number of ports 100 Mbps ST -
Ethernet true Number of ports 1000 Mbps SC (SX) 0 Number of ports 1000 Mbps SC (LX) 0
Number of module slots 0 Number of max. stackable switches 0 Number of ports 10/100 Mbps M12 0
Number of ports 10/100/1000 Mbps RJ45 0 Number of ports 1000 Mbps GBIC 0 Number of ports 1000 Mbps Mini GBIC 0
Number of combination-ports RJ45/Mini GBIC 0 Layer 2 true Layer 3 false
Manageable true Degree of protection (IP) IP20 Number of ports 100/1000 Mbps Mini GBIC -
Number of ports 10 Gbps Mini GBIC - Power over Ethernet - Number of ports PoE -
Max. PoE power(W) - Number of ports 100 Mbps POF - Number of ports 1000 Mbps POF -
Number of ports 40 Gbps Mini GBIC - Number of ports 100 Gbps Mini GBIC - Number of ports 10 Gbps RJ45 -

Tech Support