Manufacturer part number: 1006191
Brand: PHOENIX CONTACT
Price: 1,979.46 €
Delivery time: Quote
Mounting method: DIN rail (top hat rail)
Width: 85 mm
Number of ports 100 Mbps SC: 0
Number of ports 10/100 Mbps RJ45: 0
Number of ports 10/100/1000 Mbps RJ45: 14
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1006191
Part Number
|
---|
1006191 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting method | Width (mm) | Number of ports 100 Mbps SC | Number of ports 10/100 Mbps RJ45 | Number of ports 10/100/1000 Mbps RJ45 | Number of other ports | |
---|---|---|---|---|---|---|---|---|---|---|---|
1,979.46 € | 1 | Quote | DIN rail (top hat rail) | 85 | 0 | 0 | 14 | 14 |
Loading...
Height(mm) | 130 | Depth(mm) | 115 | Number of ports 1000 Mbps RJ45 | 0 |
---|---|---|---|---|---|
Number of ports 100 Mbps ST | - | Ethernet | true | Number of ports 1000 Mbps SC (SX) | 0 |
Number of ports 1000 Mbps SC (LX) | 0 | Number of module slots | 0 | Number of max. stackable switches | 0 |
Number of ports 10/100 Mbps M12 | 0 | Number of ports 1000 Mbps GBIC | 0 | Number of ports 1000 Mbps Mini GBIC | 0 |
Number of combination-ports RJ45/Mini GBIC | 0 | Layer 2 | true | Layer 3 | false |
Manageable | true | Degree of protection (IP) | IP20 | Number of ports 100/1000 Mbps Mini GBIC | - |
Number of ports 10 Gbps Mini GBIC | - | Power over Ethernet | - | Number of ports PoE | - |
Max. PoE power(W) | - | Number of ports 100 Mbps POF | - | Number of ports 1000 Mbps POF | - |
Number of ports 40 Gbps Mini GBIC | - | Number of ports 100 Gbps Mini GBIC | - | Number of ports 10 Gbps RJ45 | - |
This page is Industrial Ethernet Switch, Managed Switch 2000, FL SWITCH, part number 1006191.
You can find the detail information about specifications and dimensions on part number 1006191.
Part Number |
---|
1006188 |
1009220 |
1009222 |
1031673 |
1031683 |
1044024 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting method | Width (mm) | Number of ports 100 Mbps SC | Number of ports 10/100 Mbps RJ45 | Number of ports 10/100/1000 Mbps RJ45 | Number of other ports |
---|---|---|---|---|---|---|---|---|---|---|---|
1,385.38 € | 1 | Quote | DIN rail (top hat rail) | 85 | 2 | 14 | 0 | 14 | |||
1,134.20 € | 1 | Quote | DIN rail (top hat rail) | 45 | 0 | 0 | 8 | 8 | |||
1,393.43 € | 1 | Quote | DIN rail (top hat rail) | 45 | 0 | 0 | 6 | 6 | |||
1,766.14 € | 1 | Quote | DIN rail (top hat rail) | 85 | 0 | 0 | 16 | 16 | |||
2,041.60 € | 1 | Quote | DIN rail (top hat rail) | 85 | 0 | 0 | 14 | 14 | |||
737.23 € | 1 | Quote | DIN rail (top hat rail) | 45 | 0 | 8 | 0 | 8 |