Trunk module, FB-ET

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2316050

Part Number
2316050
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

137.63 €

5 26 Days

Loading...

  1. 1

Basic information

Width(mm) 17.5 Height(mm) 99.1 Depth(mm) 70.4
Suitable for safety functions false Voltage type of supply voltage DC Supporting protocol for LON -
Supporting protocol for TCP/IP - Supporting protocol for ASI - Supporting protocol for PROFIBUS true
Supporting protocol for CAN - Supporting protocol for INTERBUS - Supporting protocol for KNX -
Supporting protocol for MODBUS - Supporting protocol for Data-Highway - Supporting protocol for DeviceNet -
Supporting protocol for SUCONET - Supporting protocol for other bus systems - With potential separation false
Rail mounting possible true Explosion safety category for gas - Explosion safety category for dust -
Fieldbus connection over separate bus coupler possible true System accessory true Appendant operation agent (Ex ia) false
Appendant operation agent (Ex ib) false Degree of protection (IP) IP20 Supporting protocol for SERCOS -
Supporting protocol for INTERBUS-Safety - Category according to EN 954-1 - Front build in possible false
Rack-assembly possible false Wall mounting/direct mounting false Radio standard Bluetooth -
Radio standard WLAN 802.11 - IO link master false Performance level acc. EN ISO 13849-1 -
Supporting protocol for AS-Interface Safety at Work - Supporting protocol for DeviceNet Safety - Supporting protocol for EtherNet/IP -
Supporting protocol for Foundation Fieldbus - Supporting protocol for PROFINET CBA - Supporting protocol for PROFINET IO -
Supporting protocol for PROFIsafe - Supporting protocol for SafetyBUS p - Supply voltage AC 50 Hz(V) -|-
Supply voltage AC 60 Hz(V) -|- Supply voltage DC(V) 10.5|32 Radio standard GPRS -
Radio standard GSM - Radio standard UMTS - SIL according to IEC 61508 -

This page is Trunk module, FB-ET, part number 2316050.
You can find the detail information about specifications and dimensions on part number 2316050.

Tech Support