Reducing adapter, A-INR (1415218)

Reducing adapter, A-INR 1415218

Product Details:

Manufacturer part number: 1415218

Brand: PHOENIX CONTACT

Price: 12.41

Delivery time: 7 Days


Technical Data:

Width: 43.5 mm

Length: 11.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1415218

Part Number
1415218
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)

12.41 €

20 7 Days 43.511.5

Loading...

  1. 1

Basic information

Height(mm) - Inflammability class of insulation material acc. with UL94 Other Number of openings 1
With sealing - Type of opening Round Degree of protection (IP), mounted IP68
Material adapter plate Other

This page is Reducing adapter, A-INR, part number 1415218.
You can find the detail information about specifications and dimensions on part number 1415218.

Variation of this product

Part Number
1415216
1415217
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Length
(mm)

3.53 €

60 7 Days 26.79.5

4.46 €

50 19 Days 33.510

Tech Support