• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Housing, Box mounting base, HC-STA-D25

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1424392
1424393
1424394
1424395
1424396
1424397
1424398
1424399
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
With hinged lid

17.25 €

11 7 Days 56.6100.93false

17.25 €

11 7 Days 56.6101.42false

17.25 €

11 7 Days 56.6100.93false

17.25 €

11 7 Days 56.6102.07false

32.80 €

6 7 Days 78.74100.93true

32.80 €

6 7 Days 78.74101.42true

32.80 €

6 7 Days 78.74100.93true

32.80 €

6 7 Days 78.74102.07true

Loading...

  1. 1

Basic information

UV resistant false Depth(mm) - Colour housing -
Locking mechanism Single locking lever Number of conduit inlets - With cable screw gland false
EMC-version true Corrosion resistant true Material housing Other
Coating housing Uncoated Operation temperature(°C) -40|125 Inflammability class of insulation material acc. with UL94 Other
Impact strength - With distance piece - Number of openings -
With sealing - Type of housing Socket case Degree of protection (IP), mounted IP66
Material adapter plate - Position cable feed Sideways Position of the shackle Cover
Mounting method of the cable gland -

Tech Support