• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Connector housing, CP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1025502
1025503
1066559
1066560
1066561
1066562
1066563
1066564
1066565
3061102
3061103
3061104
3061105
3061106
3061110
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Inflammability class of insulation material acc. with UL94

0.78 €

250 23 Days 5.226.5V0

0.78 €

250 23 Days 5.226.5V0

0.82 €

230 21 Days 12.314.95Other

1.23 €

150 21 Days 17.532.4Other

1.64 €

120 21 Days 23.532.4Other

2.04 €

90 21 Days 29.832.4Other

2.45 €

80 21 Days 35.932.4Other

3.27 €

60 21 Days 48.232.4Other

4.09 €

50 21 Days 61.514.95Other

0.47 €

390 23 Days --Other

0.71 €

260 23 Days --Other

0.94 €

200 23 Days --Other

1.18 €

160 23 Days --Other

1.41 €

130 23 Days --Other

2.35 €

80 23 Days --Other

Loading...

  1. 1

Basic information

UV resistant false Depth(mm) - With hinged lid false
Colour housing - Locking mechanism - Number of conduit inlets -
With cable screw gland false EMC-version false Corrosion resistant -
Material housing - Coating housing - Operation temperature(°C) -|-
Impact strength - With distance piece - Number of openings -
With sealing - Type of housing - Degree of protection (IP), mounted -
Material adapter plate - Position cable feed Other Position of the shackle -
Mounting method of the cable gland -

Tech Support