Flat gasket, WP-FS IP68

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3241159
3241160
3241161
3241162
3241163
3241164
3241165
3241166
3241167
3241168
3241169
3241170
3241171
3241172
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter
(mm)

0.35 €

550 19 Days 10

0.34 €

550 12 Days 12

0.33 €

600 12 Days 16

0.33 €

550 7 Days 20

0.34 €

550 19 Days 25

0.63 €

300 12 Days 32

0.64 €

300 12 Days 40

0.39 €

500 12 Days 11.5

0.41 €

450 12 Days 14

0.41 €

450 19 Days 18.5

0.45 €

450 19 Days 21

0.57 €

325 7 Days 27

0.62 €

300 19 Days 35

0.86 €

225 19 Days 45

Loading...

  1. 1

Basic information

Material Plastic Model Flat sealing Outer diameter(mm) -
Thickness(mm) - Material quality - Fitting for thread size metric -
Fitting for thread size PG - Number of feedthroughs - Suitable for thread size NPT -

Tech Support