Antenna cable, RAD-PIG (2903266)

Antenna cable, RAD-PIG 2903266

Product Details:

Manufacturer part number: 2903266

Brand: PHOENIX CONTACT

Price: 84.00

Delivery time: 7 Days


Technical Data:

Colour: Black

Length: 3 m

Screening effectiveness: 1.2 dB


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2903266

Part Number
2903266
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Length
(m)
Screening effectiveness
(dB)

84.00 €

2 7 Days Black31.2

Loading...

  1. 1

Basic information

Screening - Cable type Other Impedance(Ohm) 50000
Connection type connection 1 - Connection type connection 2 - Type of connector connection 1 Other
Type of connector connection 2 Other

This page is Antenna cable, RAD-PIG, part number 2903266.
You can find the detail information about specifications and dimensions on part number 2903266.

Variation of this product

Part Number
2701402
2702140
2867694
2903263
2903264
2903265
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Length
(m)
Screening effectiveness
(dB)

102.86 €

2 7 Days Other0.50.6

90.88 €

2 7 Days Black52

71.22 €

3 7 Days Other0.30.5

65.14 €

3 7 Days Black0.50.4

68.58 €

3 7 Days Black10.6

77.20 €

2 7 Days Black20.9

Tech Support