• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 26/5/2024 to 1:00 (CET) 27/5/2024. We apologize for the inconvenience.

Frequency transducer, MINI MCR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2902056
2902058
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

324.90 €

1 26 Days

324.90 €

1 26 Days

Loading...

  1. 1

Basic information

Modular version false Integrated configuration function - With switching output true
Analogue output 0 V ... 10 V - Analogue output 0 mA ... 20 mA - Analogue output 4 mA ... 20 mA -
With other analogue output - Measuring range for frequency(Hz) 0.002|200000

Tech Support