Current transducers, MCR-SL

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2813457
2813460
2813473
2813486
2813499
2813509
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type of analogy output End value measuring current
(A)

318.38 €

1 7 Days Other100

318.38 €

1 7 Days Other200

330.32 €

1 7 Days Other400

347.00 €

1 7 Days Other100

347.00 €

1 7 Days -200

361.36 €

1 7 Days -400

Loading...

  1. 1

Basic information

Mounting method - Integrated configuration function true With switching output false
Frequency rated current(Hz) - Initial value measuring range current(A) 0

Tech Support