• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 26/5/2024 to 1:00 (CET) 27/5/2024. We apologize for the inconvenience.

PV string monitoring module, SCK-M

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1084349
1084351
1084352
2903241
2903242
2903591
2905168
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type of analogy output Initial value measuring range voltage
(V)
Initial value measuring range current
(A)
End value measuring range voltage
(V)
End value measuring current
(A)

4,115.87 €

1 26 Days --0-20

3,089.86 €

1 26 Days --0-20

2,063.95 €

1 26 Days Other0-1500-

479.21 €

1 7 Days --0-20

362.84 €

1 26 Days --0-20

237.81 €

1 12 Days Other0-1500-

499.18 €

1 26 Days --0-20

Loading...

  1. 1

Basic information

Mounting method - Integrated configuration function false With switching output false
Frequency rated current(Hz) -

Tech Support