PCB terminal block, PT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1984701
1984714
1984727
1984730
1984743
1984756
1984808
1984811
1984824
1984837
1984840
1984853
1984866
1984879
1984882
1984895
1984905
1987766
1987782
1987795
1987805
1987818
1987821
1987834
1987847
1987850
1987863
1987986
1987999
1988008
1988011
1988024
1988037
1988040
1988053
1988066
1988079
1988082
1988095
1988150
1988163
1988176
1988189
1988192
1988202
1988215
1988228
1988231
1988244
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Rated voltage
(V)
Operation temperature
(°C)
Rated surge voltage
(kV)
Diameter connection pin
(mm)
Length pin
(mm)
Modular spacing connections
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Angle PCB/conductor connection Rated current In
(A)
Number of electrical connections

2.84 €

100 7 Days 13.65200-|-2.51.24.53.50.2|1.51.5|1.50.2|0.20.2|0.340°/180° (horizontal)17.511

3.09 €

100 7 Days 13.65200-|-2.51.24.53.50.2|1.51.5|1.50.2|0.20.2|0.340°/180° (horizontal)17.512

3.35 €

100 57 Days 13.65200-|-2.51.24.53.50.2|1.51.5|1.50.2|0.20.2|0.340°/180° (horizontal)17.513

3.61 €

100 7 Days 13.65200-|-2.51.24.53.50.2|1.51.5|1.50.2|0.20.2|0.340°/180° (horizontal)17.514

3.87 €

50 57 Days 13.65200-|-2.51.24.53.50.2|1.51.5|1.50.2|0.20.2|0.340°/180° (horizontal)17.515

4.13 €

50 56 Days 13.65200-|-2.51.24.53.50.2|1.51.5|1.50.2|0.20.2|0.340°/180° (horizontal)17.516

1.81 €

200 7 Days 12.05200-|-2.51.24.53.50.2|1.51.5|1.50.2|0.20.2|0.3490° (upwards vertical)17.56

2.11 €

100 57 Days 12.05200-|-2.51.24.53.50.2|1.51.5|1.50.2|0.20.2|0.3490° (upwards vertical)17.57

2.42 €

100 56 Days 12.05200-|-2.51.24.53.50.2|1.51.5|1.50.2|0.20.2|0.3490° (upwards vertical)17.58

2.72 €

100 57 Days 12.05200-|-2.51.24.53.50.2|1.51.5|1.50.2|0.20.2|0.3490° (upwards vertical)17.59

3.02 €

100 57 Days 12.05200-|-2.51.24.53.50.2|1.51.5|1.50.2|0.20.2|0.3490° (upwards vertical)17.510

3.32 €

100 57 Days 12.05200-|-2.51.24.53.50.2|1.51.5|1.50.2|0.20.2|0.3490° (upwards vertical)17.511

3.63 €

100 57 Days 12.05200-|-2.51.24.53.50.2|1.51.5|1.50.2|0.20.2|0.3490° (upwards vertical)17.512

3.93 €

50 57 Days 12.05200-|-2.51.24.53.50.2|1.51.5|1.50.2|0.20.2|0.3490° (upwards vertical)17.513

4.23 €

50 56 Days 12.05200-|-2.51.24.53.50.2|1.51.5|1.50.2|0.20.2|0.3490° (upwards vertical)17.514

4.53 €

50 57 Days 12.05200-|-2.51.24.53.50.2|1.51.5|1.50.2|0.20.2|0.3490° (upwards vertical)17.515

4.83 €

50 56 Days 12.05200-|-2.51.24.53.50.2|1.51.5|1.50.2|0.20.2|0.3490° (upwards vertical)17.516

1.99 €

100 44 Days 13.1400-40|10041.34.150.5|40.5|2.50.5|2.50.5|1.590° (upwards vertical)326

2.65 €

100 44 Days 13.1400-40|10041.34.150.5|40.5|2.50.5|2.50.5|1.590° (upwards vertical)328

2.98 €

100 32 Days 13.1400-40|10041.34.150.5|40.5|2.50.5|2.50.5|1.590° (upwards vertical)329

3.31 €

100 44 Days 13.1400-40|10041.34.150.5|40.5|2.50.5|2.50.5|1.590° (upwards vertical)3210

3.64 €

50 26 Days 13.1400-40|10041.34.150.5|40.5|2.50.5|2.50.5|1.590° (upwards vertical)3211

3.98 €

50 32 Days 13.1400-40|10041.34.150.5|40.5|2.50.5|2.50.5|1.590° (upwards vertical)3212

4.31 €

50 32 Days 13.1400-40|10041.34.150.5|40.5|2.50.5|2.50.5|1.590° (upwards vertical)3213

4.64 €

50 32 Days 13.1400-40|10041.34.150.5|40.5|2.50.5|2.50.5|1.590° (upwards vertical)3214

4.97 €

50 32 Days 13.1400-40|10041.34.150.5|40.5|2.50.5|2.50.5|1.590° (upwards vertical)3215

5.30 €

50 32 Days 13.1400-40|10041.34.150.5|40.5|2.50.5|2.50.5|1.590° (upwards vertical)3216

2.39 €

100 44 Days 13.1800-40|10061.34.17.50.5|40.5|2.50.5|2.50.5|1.590° (upwards vertical)325

2.87 €

100 44 Days 13.1800-40|10061.34.17.50.5|40.5|2.50.5|2.50.5|1.590° (upwards vertical)326

3.34 €

100 32 Days 13.1800-40|10061.34.17.50.5|40.5|2.50.5|2.50.5|1.590° (upwards vertical)327

3.82 €

100 32 Days 13.1800-40|10061.34.17.50.5|40.5|2.50.5|2.50.5|1.590° (upwards vertical)328

4.30 €

100 44 Days 13.1800-40|10061.34.17.50.5|40.5|2.50.5|2.50.5|1.590° (upwards vertical)329

4.78 €

100 32 Days 13.1800-40|10061.34.17.50.5|40.5|2.50.5|2.50.5|1.590° (upwards vertical)3210

5.25 €

50 32 Days 13.1800-40|10061.34.17.50.5|40.5|2.50.5|2.50.5|1.590° (upwards vertical)3211

5.73 €

50 32 Days 13.1800-40|10061.34.17.50.5|40.5|2.50.5|2.50.5|1.590° (upwards vertical)3212

6.21 €

50 26 Days 13.1800-40|10061.34.17.50.5|40.5|2.50.5|2.50.5|1.590° (upwards vertical)3213

6.69 €

50 26 Days 13.1800-40|10061.34.17.50.5|40.5|2.50.5|2.50.5|1.590° (upwards vertical)3214

7.16 €

50 26 Days 13.1800-40|10061.34.17.50.5|40.5|2.50.5|2.50.5|1.590° (upwards vertical)3215

7.64 €

50 26 Days 13.1800-40|10061.34.17.50.5|40.5|2.50.5|2.50.5|1.590° (upwards vertical)3216

2.91 €

100 32 Days 17.6800-40|10061.34.17.50.5|40.5|2.50.5|2.50.5|1.50°/180° (horizontal)327

3.33 €

100 44 Days 17.6800-40|10061.34.17.50.5|40.5|2.50.5|2.50.5|1.50°/180° (horizontal)328

3.74 €

100 44 Days 17.6800-40|10061.34.17.50.5|40.5|2.50.5|2.50.5|1.50°/180° (horizontal)329

4.16 €

100 44 Days 17.6800-40|10061.34.17.50.5|40.5|2.50.5|2.50.5|1.50°/180° (horizontal)3210

4.58 €

50 44 Days 17.6800-40|10061.34.17.50.5|40.5|2.50.5|2.50.5|1.50°/180° (horizontal)3211

4.99 €

50 44 Days 17.6800-40|10061.34.17.50.5|40.5|2.50.5|2.50.5|1.50°/180° (horizontal)3212

5.41 €

50 26 Days 17.6800-40|10061.34.17.50.5|40.5|2.50.5|2.50.5|1.50°/180° (horizontal)3213

5.82 €

50 32 Days 17.6800-40|10061.34.17.50.5|40.5|2.50.5|2.50.5|1.50°/180° (horizontal)3214

6.24 €

50 26 Days 17.6800-40|10061.34.17.50.5|40.5|2.50.5|2.50.5|1.50°/180° (horizontal)3215

6.66 €

50 26 Days 17.6800-40|10061.34.17.50.5|40.5|2.50.5|2.50.5|1.50°/180° (horizontal)3216

Loading...

  1. 1

Basic information

Colour housing Green Type of fastening - Inflammability class of insulation material acc. with UL94 V0
Number of levels 1 Over voltage category III Pollution degree 2
Connection type conductor Screw connection Connection type PCB Soldering connection Material connection surface Tin
Type of banding None Degree of protection (IP), mounted - Material insulation body Other
Type of PCB fastening Connecting contact

Tech Support