Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1770429 |
1770432 |
1770445 |
1770458 |
1770513 |
1770571 |
1770584 |
1770597 |
1792135 |
1792148 |
1792151 |
1792164 |
1792177 |
1792180 |
1792193 |
1792203 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height (mm) | Rated voltage (V) | Rated surge voltage (kV) | Diameter connection pin (mm) | Length pin (mm) | Modular spacing connections (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) | Number of electrical connections | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | - | 25 | Quote | 33.5 | 400 | 4 | 1.6 | 4.5 | 10 | 0.75|16 | 0.75|16 | 0.75|16 | 0.75|25 | 76 | 5 | ||
- | - | 25 | Quote | 33.5 | 400 | 4 | 1.6 | 4.5 | 10 | 0.75|16 | 0.75|16 | 0.75|16 | 0.75|25 | 76 | 6 | ||
- | - | 25 | Quote | 33.5 | 400 | 4 | 1.6 | 4.5 | 10 | 0.75|16 | 0.75|16 | 0.75|16 | 0.75|25 | 76 | 7 | ||
- | - | 25 | Quote | 33.5 | 400 | 4 | 1.6 | 4.5 | 10 | 0.75|16 | 0.75|16 | 0.75|16 | 0.75|25 | 76 | 8 | ||
- | - | 25 | Quote | 33.5 | 1000 | 8 | 1.6 | 4.5 | 10 | 0.75|16 | 0.75|16 | 0.75|16 | 0.75|25 | 76 | 7 | ||
- | - | 25 | Quote | 29 | 1000 | 8 | 1.6 | 4.5 | 15 | 0.75|16 | 0.75|16 | 0.75|16 | 0.75|25 | 76 | 6 | ||
- | - | 25 | Quote | 29 | 1000 | 8 | 1.6 | 4.5 | 15 | 0.75|16 | 0.75|16 | 0.75|16 | 0.75|25 | 76 | 7 | ||
- | - | 25 | Quote | 29 | 1000 | 8 | 1.6 | 4.5 | 15 | 0.75|16 | 0.75|16 | 0.75|16 | 0.75|25 | 76 | 8 | ||
9.94 € | 25 | 7 Days | 27.7 | 1000 | 8 | 2 | 3.6 | 7.5 | 0.2|6 | 0.2|6 | 0.2|6 | 0.2|6 | 41 | 5 | |||
- | 25 | 54 Days | 27.7 | 1000 | 8 | 2 | 3.6 | 7.5 | 0.2|6 | 0.2|6 | 0.2|6 | 0.2|6 | 41 | 6 | |||
- | 25 | 54 Days | 27.7 | 1000 | 8 | 2 | 3.6 | 7.5 | 0.2|6 | 0.2|6 | 0.2|6 | 0.2|6 | 41 | 7 | |||
- | 25 | 54 Days | 27.7 | 1000 | 8 | 2 | 3.6 | 7.5 | 0.2|6 | 0.2|6 | 0.2|6 | 0.2|6 | 41 | 8 | |||
- | 25 | 54 Days | 27.7 | 1000 | 8 | 2 | 3.6 | 7.5 | 0.2|6 | 0.2|6 | 0.2|6 | 0.2|6 | 41 | 9 | |||
- | 25 | 54 Days | 27.7 | 1000 | 8 | 2 | 3.6 | 7.5 | 0.2|6 | 0.2|6 | 0.2|6 | 0.2|6 | 41 | 10 | |||
- | 25 | 54 Days | 27.7 | 1000 | 8 | 2 | 3.6 | 7.5 | 0.2|6 | 0.2|6 | 0.2|6 | 0.2|6 | 41 | 11 | |||
- | 25 | 54 Days | 27.7 | 1000 | 8 | 2 | 3.6 | 7.5 | 0.2|6 | 0.2|6 | 0.2|6 | 0.2|6 | 41 | 12 |
Loading...
Colour housing | Green | Operation temperature(°C) | -40|100 | Type of fastening | - |
---|---|---|---|---|---|
Inflammability class of insulation material acc. with UL94 | V0 | Number of levels | 1 | Over voltage category | III |
Pollution degree | 2 | Connection type conductor | - | Connection type PCB | Soldering connection |
Material connection surface | Tin | Type of banding | None | Degree of protection (IP), mounted | - |
Material insulation body | Other | Angle PCB/conductor connection | 0°/180° (horizontal) | Type of PCB fastening | Connecting contact |
Configure
Basic Attributes
Height(mm)
Rated voltage(V)
Rated surge voltage(kV)
Diameter connection pin(mm)
Length pin(mm)
Modular spacing connections(mm)
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Rated current In(A)
Number of electrical connections
Type
Filter by standard shipping days
Optional Attributes