PCB terminal block, SPT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1016011
1034421
1034460
1034484
1034522
1104186
1701361
1703551
1732399
1732409
1732412
1732425
1732438
1732441
1732454
1732467
1732470
1732483
1732522
1732535
1732551
1732564
1732577
1732580
1732593
1735817
1735820
1735833
1735846
1735859
1735901
1735914
1735927
1735930
1735943
1845331
1845344
1990782
1990818
1990821
1991024
1991040
1991066
1991079
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Colour housing Rated voltage
(V)
Operation temperature
(°C)
Inflammability class of insulation material acc. with UL94 Rated surge voltage
(kV)
Over voltage category Pollution degree Diameter connection pin
(mm)
Length pin
(mm)
Modular spacing connections
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Angle PCB/conductor connection Rated current In
(A)
Number of electrical connections

3.16 €

100 35 Days 35.9Green1000-|-V08III21.74.6100.75|160.75|160.75|160.75|1690° (upwards vertical)761

3.63 €

100 Quote 16.9Green--|-V0--21.12.550.2|4-|-0.2|0.2-|-90° (upwards vertical)-4

4.72 €

50 Quote 16.9Green--|-V0--21.12.550.2|4-|-0.2|0.2-|-90° (upwards vertical)-4

3.63 €

100 Quote 16Green--|-V0--21.12.550.2|4-|-0.2|0.2-|-0°/180° (horizontal)-4

4.72 €

50 Quote 16Green--|-V0--21.12.550.2|4-|-0.2|0.2-|-0°/180° (horizontal)-4

6.33 €

50 35 Days 24.2Other1000-40|-40-8--2.14.67.50.2|100.25|60.2|6-|-0°/180° (horizontal)414

3.95 €

50 35 Days 19Green1000-40|100-6III22.14.67.50.2|100.25|60.2|60.2|60°/180° (horizontal)413

22.34 €

50 35 Days 28.75Green1000-40|100-8III22.14.67.50.2|100.25|60.2|6-|-90° (upwards vertical)4117

2.05 €

100 Quote 16Green--50|110V0--21.12.550.2|4-|-0.2|0.2-|-0°/180° (horizontal)233

2.74 €

100 Quote 16Green--50|110V0--21.12.550.2|4-|-0.2|0.2-|-0°/180° (horizontal)234

3.42 €

100 Quote 16Green--50|110V0--21.12.550.2|4-|-0.2|0.2-|-0°/180° (horizontal)235

4.10 €

50 Quote 16Green--50|110V0--21.12.550.2|4-|-0.2|0.2-|-0°/180° (horizontal)236

4.79 €

50 Quote 16Green--50|110V0--21.12.550.2|4-|-0.2|0.2-|-0°/180° (horizontal)237

5.47 €

50 Quote 16Green--50|110V0--21.12.550.2|4-|-0.2|0.2-|-0°/180° (horizontal)238

6.16 €

50 Quote 16Green--50|110V0--21.12.550.2|4-|-0.2|0.2-|-0°/180° (horizontal)239

6.84 €

50 Quote 16Green--50|110V0--21.12.550.2|4-|-0.2|0.2-|-0°/180° (horizontal)2310

7.52 €

50 Quote 16Green--50|110V0--21.12.550.2|4-|-0.2|0.2-|-0°/180° (horizontal)2311

8.21 €

50 Quote 16Green--50|110V0--21.12.550.2|4-|-0.2|0.2-|-0°/180° (horizontal)2312

3.42 €

100 Quote 16.9Green--|-V0--21.12.550.2|4-|-0.2|0.2-|-90° (upwards vertical)235

4.10 €

50 Quote 16.9Green--|-V0--21.12.550.2|4-|-0.2|0.2-|-90° (upwards vertical)236

5.47 €

50 Quote 16.9Green--|-V0--21.12.550.2|4-|-0.2|0.2-|-90° (upwards vertical)238

6.16 €

50 Quote 16.9Green--|-V0--21.12.550.2|4-|-0.2|0.2-|-90° (upwards vertical)239

6.84 €

50 Quote 16.9Green--|-V0--21.12.550.2|4-|-0.2|0.2-|-90° (upwards vertical)2310

7.52 €

50 Quote 16.9Green--|-V0--21.12.550.2|4-|-0.2|0.2-|-90° (upwards vertical)2311

8.21 €

50 Quote 16.9Green--|-V0--21.12.550.2|4-|-0.2|0.2-|-90° (upwards vertical)2312

13.85 €

50 35 Days 34Green1000-40|100V08III21.74100.75|160.75|160.75|160.75|160°/180° (horizontal)765

16.62 €

50 7 Days 34Green1000-40|100V08III21.74100.75|160.75|160.75|160.75|160°/180° (horizontal)766

19.39 €

50 35 Days 34Green1000-40|100V08III21.74100.75|160.75|160.75|160.75|160°/180° (horizontal)767

22.16 €

50 35 Days 34Green1000-40|100V08III21.74100.75|160.75|160.75|160.75|160°/180° (horizontal)768

24.93 €

50 35 Days 34Green1000-40|100V08III21.74100.75|160.75|160.75|160.75|160°/180° (horizontal)769

13.85 €

50 7 Days 35.4Green1000-40|100V08III21.74.1100.75|160.75|160.75|160.75|1690° (upwards vertical)765

16.62 €

50 35 Days 35.4Green1000-40|100V08III21.74.1100.75|160.75|160.75|160.75|1690° (upwards vertical)766

19.39 €

50 35 Days 35.4Green1000-40|100V08III21.74.1100.75|160.75|160.75|160.75|1690° (upwards vertical)767

22.16 €

50 35 Days 35.4Green1000-40|100V08III21.74.1100.75|160.75|160.75|160.75|1690° (upwards vertical)768

24.93 €

50 35 Days 35.4Green1000-40|100V08III21.74.1100.75|160.75|160.75|160.75|1690° (upwards vertical)769

4.46 €

60 56 Days 44.2Green1000-40|100V08III22.25.9151.5|161.5|351.5|351.5|3590° (upwards vertical)1251

8.91 €

40 56 Days 44.2Green1000-40|100V08III22.25.9151.5|161.5|351.5|351.5|3590° (upwards vertical)1252

2.74 €

100 Quote 16Green200-40|100V02.5III21.12.53.50.2|1.50.25|1.50.2|1.50.2|1.50°/180° (horizontal)17.57

3.92 €

60 Quote 16Green200-40|100V02.5III21.12.53.50.2|1.50.25|1.50.2|1.50.2|1.50°/180° (horizontal)17.510

4.31 €

60 Quote 16Green200-40|100V02.5III21.12.53.50.2|1.50.25|1.50.2|1.50.2|1.50°/180° (horizontal)17.511

2.79 €

120 Quote 16Green400-40|100V04III21.12.550.2|40.25|2.50.2|2.50.2|2.50°/180° (horizontal)247

3.59 €

100 Quote 16Green400-40|100V04III21.12.550.2|40.25|2.50.2|2.50.2|2.50°/180° (horizontal)249

4.39 €

80 Quote 16Green400-40|100V04III21.12.550.2|40.25|2.50.2|2.50.2|2.50°/180° (horizontal)2411

4.78 €

50 Quote 16Green400-40|100V04III21.12.550.2|40.25|2.50.2|2.50.2|2.50°/180° (horizontal)2412

Loading...

  1. 1

Basic information

Type of fastening - Number of levels 1 Connection type conductor -
Connection type PCB Soldering connection Material connection surface Tin Type of banding None
Degree of protection (IP), mounted - Material insulation body Other Type of PCB fastening Connecting contact

Tech Support