PCB terminal block, ZFKDS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1706858
1711747
1712768
1732140
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Colour housing Rated voltage
(V)
Rated surge voltage
(kV)
Over voltage category Pollution degree Diameter connection pin
(mm)
Length pin
(mm)
Modular spacing connections
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Number of electrical connections

5.41 €

50 51 Days 17.7Green4004III2-3.55.080.2|2.50.25|1.50.2|1.50.2|1.51611

1.27 €

150 Quote 33.5Green/yellow4004III22.26.5100.2|160.25|100.2|10-|-761

3.69 €

50 51 Days -Green-----3.57.62-|--|--|--|--6

0.54 €

350 96 Days -Green---21.33.55.080.2|4-|-0.2|0.2-|-221

Loading...

  1. 1

Basic information

Operation temperature(°C) -|- Type of fastening - Inflammability class of insulation material acc. with UL94 -
Number of levels 1 Connection type conductor Spring clamp connection Connection type PCB Soldering connection
Material connection surface Tin Type of banding None Degree of protection (IP), mounted -
Material insulation body Other Angle PCB/conductor connection 45°/135° (downwards inclined) Type of PCB fastening Connecting contact

Tech Support