PCB terminal block, FK-MPT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1891098
1891108
1891137
1891153
1891179
1891195
1891205
1928767
1928770
1928783
1928796
1928806
1928819
1928822
1928835
1928848
1928851
1928864
1928877
1928880
1928893
1928903
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Operation temperature
(°C)
Diameter connection pin
(mm)
Length pin
(mm)
Angle PCB/conductor connection Number of electrical connections

1.20 €

200 Quote 13-40|10013.590° (upwards vertical)5

1.43 €

150 Quote 13-40|10013.590° (upwards vertical)6

2.15 €

100 Quote 13-40|10013.590° (upwards vertical)9

2.63 €

100 Quote 13-40|10013.590° (upwards vertical)11

3.11 €

100 Quote 13-40|10013.590° (upwards vertical)13

3.59 €

100 Quote 13-40|10013.590° (upwards vertical)15

3.83 €

50 Quote 13-40|10013.590° (upwards vertical)16

0.57 €

350 65 Days 12.5-|-1.240°/180° (horizontal)2

0.85 €

250 Quote 12.5-|-1.240°/180° (horizontal)3

1.14 €

200 Quote 12.5-|-1.240°/180° (horizontal)4

1.42 €

150 Quote 12.5-|-1.240°/180° (horizontal)5

1.71 €

150 65 Days 12.5-|-1.240°/180° (horizontal)6

1.99 €

100 Quote 12.5-|-1.240°/180° (horizontal)7

2.27 €

100 Quote 12.5-|-1.240°/180° (horizontal)8

2.56 €

100 Quote 12.5-|-1.240°/180° (horizontal)9

2.84 €

100 Quote 12.5-|-1.240°/180° (horizontal)10

3.13 €

100 Quote 12.5-|-1.240°/180° (horizontal)11

3.41 €

100 Quote 12.5-|-1.240°/180° (horizontal)12

3.70 €

50 Quote 12.5-|-1.240°/180° (horizontal)13

3.98 €

50 Quote 12.5-|-1.240°/180° (horizontal)14

4.27 €

50 Quote 12.5-|-1.240°/180° (horizontal)15

4.55 €

50 Quote 12.5-|-1.240°/180° (horizontal)16

Loading...

  1. 1

Basic information

Colour housing Green Rated voltage(V) 250 Type of fastening -
Inflammability class of insulation material acc. with UL94 V0 Number of levels 1 Rated surge voltage(kV) 2.5
Over voltage category III Pollution degree 2 Connection type conductor -
Connection type PCB Soldering connection Material connection surface Tin Modular spacing connections(mm) 3.5
Type of banding None Connectable conductor cross section solid-core(mm²) 0.12|0.5 Connectable conductor cross section fine-strand with cable end sleeve(mm²) -|-
Connectable conductor cross section fine-strand without cable end sleeve(mm²) -|- Connectable conductor cross section multi-wired(mm²) -|- Degree of protection (IP), mounted -
Material insulation body Other Type of PCB fastening Connecting contact Rated current In(A) 4

Tech Support