Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1718621 |
1718634 |
1718647 |
1718650 |
1718663 |
1718676 |
1718689 |
1718702 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of electrical connections | |
---|---|---|---|---|---|---|
1.87 € | 100 | Quote | 4 | |||
2.34 € | 100 | Quote | 5 | |||
2.81 € | 100 | Quote | 6 | |||
3.27 € | 100 | Quote | 7 | |||
3.74 € | 50 | Quote | 8 | |||
4.21 € | 50 | Quote | 9 | |||
4.68 € | 50 | Quote | 10 | |||
5.61 € | 50 | Quote | 12 |
Loading...
Height(mm) | 14.5 | Colour housing | Green | Rated voltage(V) | 630 |
---|---|---|---|---|---|
Operation temperature(°C) | -|- | Type of fastening | - | Inflammability class of insulation material acc. with UL94 | V2 |
Number of levels | 1 | Rated surge voltage(kV) | 6 | Over voltage category | III |
Pollution degree | 2 | Connection type conductor | Screw connection | Connection type PCB | Soldering connection |
Diameter connection pin(mm) | 1.3 | Length pin(mm) | 3.5 | Material connection surface | Tin |
Modular spacing connections(mm) | 7.62 | Type of banding | None | Connectable conductor cross section solid-core(mm²) | 0.14|1.5 |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.25|1.5 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.14|1.5 | Connectable conductor cross section multi-wired(mm²) | 0.14|0.75 |
Degree of protection (IP), mounted | - | Material insulation body | Other | Angle PCB/conductor connection | 45°/135° (downwards inclined) |
Type of PCB fastening | Connecting contact | Rated current In(A) | 16 |