PCB terminal block, SPTA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1819024
1819037
1819040
1819079
1819082
1819095
1819105
1819118
1819121
1819134
1819147
1819150
1819163
1819176
1819189
1819192
1819202
1819215
1819228
1819231
1819244
1819257
1819260
1819273
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Rated voltage
(V)
Operation temperature
(°C)
Rated surge voltage
(kV)
Diameter connection pin
(mm)
Length pin
(mm)
Modular spacing connections
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Number of electrical connections

7.12 €

50 Quote 15.4320-40|10041.13.45.080.2|1.50.25|1.50.2|1.50.2|1.5916

8.00 €

25 Quote 15.4320-40|10041.13.45.080.2|1.50.25|1.50.2|1.50.2|1.5918

10.67 €

25 Quote 15.4320-40|10041.13.45.080.2|1.50.25|1.50.2|1.50.2|1.5924

1.53 €

150 65 Days 38.61000-|-82.14.67.50.2|60.25|60.2|60.2|6411

3.05 €

100 7 Days 38.61000-|-82.14.67.50.2|60.25|60.2|60.2|6412

4.58 €

50 7 Days 38.61000-|-82.14.67.50.2|60.25|60.2|60.2|6413

6.10 €

50 65 Days 38.61000-40|-4082.14.67.50.2|60.25|60.2|60.2|6414

7.63 €

50 65 Days 38.61000-|-82.14.67.50.2|60.25|60.2|60.2|6415

9.15 €

50 65 Days 38.61000-|-82.14.67.50.2|60.25|60.2|60.2|6416

10.68 €

50 65 Days 38.61000-|-82.14.67.50.2|60.25|60.2|60.2|6417

12.20 €

50 65 Days 38.61000-|-82.14.67.50.2|60.25|60.2|60.2|6418

13.73 €

50 65 Days 38.61000-|-82.14.67.50.2|60.25|60.2|60.2|6419

15.25 €

50 65 Days 38.61000-|-82.14.67.50.2|60.25|60.2|60.2|64110

16.78 €

50 65 Days 38.61000-|-82.14.67.50.2|60.25|60.2|60.2|64111

18.30 €

50 65 Days 38.61000-|-82.14.67.50.2|60.25|60.2|60.2|64112

3.04 €

100 58 Days 42.21000-40|10081.74.1100.75|100.75|160.75|160.75|16761

6.08 €

50 7 Days 42.21000-40|10081.74.1100.75|100.75|160.75|160.75|16762

9.12 €

50 7 Days 42.21000-40|10081.74.1100.75|100.75|160.75|160.75|16763

12.17 €

50 58 Days 42.21000-40|10081.74.1100.75|100.75|160.75|160.75|16764

15.21 €

50 58 Days 42.21000-40|10081.74.1100.75|100.75|160.75|160.75|16765

18.25 €

50 58 Days 42.21000-40|10081.74.1100.75|100.75|160.75|160.75|16766

21.29 €

50 58 Days 42.21000-40|10081.74.1100.75|100.75|160.75|160.75|16767

24.33 €

50 58 Days 42.21000-40|10081.74.1100.75|100.75|160.75|160.75|16768

27.37 €

50 58 Days 42.21000-40|10081.74.1100.75|100.75|160.75|160.75|16769

Loading...

  1. 1

Basic information

Colour housing Green Type of fastening - Inflammability class of insulation material acc. with UL94 V0
Number of levels 1 Over voltage category III Pollution degree 2
Connection type conductor - Connection type PCB Soldering connection Material connection surface Tin
Type of banding None Degree of protection (IP), mounted - Material insulation body Other
Angle PCB/conductor connection 45°/135° (downwards inclined) Type of PCB fastening Connecting contact

Tech Support