Socket strip, FRONT-SFL

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2285577

Part Number
2285577
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

113.56 €

10 26 Days

Loading...

  1. 1

Basic information

Height(mm) 35.3 Colour housing Green Rated voltage(V) -
Operation temperature(°C) -|- Type of fastening - Inflammability class of insulation material acc. with UL94 V2
Number of levels - Rated surge voltage(kV) - Over voltage category -
Pollution degree 2 Connection type conductor Screw connection Connection type PCB -
Diameter connection pin(mm) 2.8 Length pin(mm) - Material connection surface Tin
Modular spacing connections(mm) 0 Type of banding None Connectable conductor cross section solid-core(mm²) 0.2|4
Connectable conductor cross section fine-strand with cable end sleeve(mm²) 2.5|2.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|2.5 Connectable conductor cross section multi-wired(mm²) 0.2|2.5
Degree of protection (IP), mounted - Material insulation body Other Angle PCB/conductor connection 90° (upwards vertical)
Type of PCB fastening - Rated current In(A) 4 Number of electrical connections 32

This page is Socket strip, FRONT-SFL, part number 2285577.
You can find the detail information about specifications and dimensions on part number 2285577.

Tech Support