PCB terminal block, SPT-SMD

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1824132
1824161
1824174
1824187
1824226
1824239
1824242
1824255
1824268
1824271
1824284
1824297
1824310
1824336
1824365
1824378
1824381
1824394
1824404
1824446
1824459
1824462
1824475
1824488
1824491
1824501
1824514
1824556
1824569
1824572
1824598
1824608
1824611
1824624
1824666
1824679
1824682
1824705
1824718
1824721
1824747
1824776
1824789
1824792
1824802
1824815
1824828
1824831
1824885
1824899
1824909
1824912
1824925
1824938
1824941
1824954
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Rated voltage
(V)
Rated surge voltage
(kV)
Length pin
(mm)
Modular spacing connections
(mm)
Type of banding Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Angle PCB/conductor connection Type of PCB fastening Number of electrical connections

4.37 €

200 96 Days 13.61602.5-3.5Blister girdle (for SMD)0.2|1.50.2|1.590° (upwards vertical)Connecting contact7

6.01 €

200 96 Days 13.61602.5-3.5Blister girdle (for SMD)0.2|1.50.2|1.590° (upwards vertical)Connecting contact10

6.56 €

200 96 Days 13.61602.5-3.5Blister girdle (for SMD)0.2|1.561.8|false90° (upwards vertical)Connecting contact11

7.11 €

200 47 Days 13.61602.5-3.5Blister girdle (for SMD)0.2|1.50.2|1.590° (upwards vertical)Connecting contact12

3.28 €

200 Quote 13.61602.5-3.81Blister girdle (for SMD)0.2|1.50.2|1.590° (upwards vertical)Connecting contact5

3.83 €

200 96 Days 13.61602.5-3.81Blister girdle (for SMD)0.2|1.50.2|1.590° (upwards vertical)Connecting contact6

4.37 €

200 49 Days 13.61602.5-3.81Blister girdle (for SMD)0.2|1.50.2|1.590° (upwards vertical)Connecting contact7

4.92 €

200 96 Days 13.61602.5-3.81Blister girdle (for SMD)0.2|1.50.2|1.590° (upwards vertical)Connecting contact8

5.47 €

200 49 Days 13.61602.5-3.81Blister girdle (for SMD)0.2|1.50.2|1.590° (upwards vertical)Connecting contact9

6.01 €

200 Quote 13.61602.5-3.81Blister girdle (for SMD)0.2|1.50.2|1.590° (upwards vertical)Connecting contact10

6.56 €

200 49 Days 13.61602.5-3.81Blister girdle (for SMD)0.2|1.50.2|1.590° (upwards vertical)Connecting contact11

7.11 €

200 96 Days 13.61602.5-3.81Blister girdle (for SMD)0.2|1.50.2|1.590° (upwards vertical)Connecting contact12

2.19 €

200 7 Days 13.63204-5Blister girdle (for SMD)0.2|1.50.2|1.590° (upwards vertical)Connecting contact3

3.28 €

200 96 Days 13.63204-5None0.2|1.50.2|1.590° (upwards vertical)Connecting contact5

4.92 €

200 49 Days 13.63204-5Blister girdle (for SMD)0.2|1.50.2|1.590° (upwards vertical)Connecting contact8

5.47 €

200 Quote 13.63204-5Blister girdle (for SMD)0.2|1.50.2|1.590° (upwards vertical)Connecting contact9

6.01 €

200 Quote 13.63204-5Blister girdle (for SMD)0.2|1.50.2|1.590° (upwards vertical)Connecting contact10

6.56 €

200 Quote 13.63204-5Blister girdle (for SMD)0.2|1.50.2|1.590° (upwards vertical)Connecting contact11

7.11 €

200 Quote 13.63204-5Blister girdle (for SMD)0.2|1.50.2|1.590° (upwards vertical)Connecting contact12

3.28 €

200 Quote 13.63204-5.08Blister girdle (for SMD)0.2|1.50.2|1.590° (upwards vertical)Connecting contact5

3.83 €

200 49 Days 13.63204-5.08Blister girdle (for SMD)0.2|1.50.2|1.590° (upwards vertical)Connecting contact6

4.37 €

200 Quote 13.63204-5.08Blister girdle (for SMD)0.2|1.50.2|1.590° (upwards vertical)Connecting contact7

4.92 €

200 Quote 13.63204-5.08Blister girdle (for SMD)0.2|1.50.2|1.590° (upwards vertical)Connecting contact8

5.47 €

200 49 Days 13.63204-5.08Blister girdle (for SMD)0.2|1.50.2|1.590° (upwards vertical)Connecting contact9

6.01 €

200 Quote 13.63204-5.08Blister girdle (for SMD)0.2|1.50.2|1.590° (upwards vertical)Connecting contact10

6.56 €

200 Quote 13.63204-5.08Blister girdle (for SMD)0.2|1.50.2|1.590° (upwards vertical)Connecting contact11

7.11 €

200 96 Days 13.63204-5.08Blister girdle (for SMD)0.2|1.50.2|1.590° (upwards vertical)Connecting contact12

3.14 €

300 Quote 9.71602.523.5Blister girdle (for SMD)0.2|0.20.2|1.50°/180° (horizontal)Flange5

3.68 €

300 Quote 9.71602.523.5Blister girdle (for SMD)0.2|0.20.2|1.50°/180° (horizontal)Flange6

4.23 €

300 96 Days 9.71602.523.5Blister girdle (for SMD)0.2|0.20.2|1.50°/180° (horizontal)Flange7

5.32 €

300 Quote 9.71602.523.5Blister girdle (for SMD)0.2|0.20.2|1.50°/180° (horizontal)Flange9

5.87 €

300 Quote 9.71602.523.5Blister girdle (for SMD)0.2|0.20.2|1.50°/180° (horizontal)Flange10

6.42 €

300 Quote 9.71602.523.5Blister girdle (for SMD)0.2|0.20.2|1.50°/180° (horizontal)Flange11

6.96 €

300 96 Days 9.71602.523.5Blister girdle (for SMD)0.2|0.20.2|1.50°/180° (horizontal)Flange12

3.14 €

300 Quote 7.71602.5-3.81Blister girdle (for SMD)0.2|1.50.2|1.50°/180° (horizontal)Flange5

3.68 €

300 49 Days 7.71602.5-3.81Blister girdle (for SMD)0.2|1.50.2|1.50°/180° (horizontal)Flange6

4.23 €

300 49 Days 7.71602.5-3.81Blister girdle (for SMD)0.2|1.50.2|1.50°/180° (horizontal)Flange7

5.32 €

300 Quote 7.71602.5-3.81Blister girdle (for SMD)0.2|1.50.2|1.50°/180° (horizontal)Flange9

5.87 €

300 49 Days 7.71602.5-3.81Blister girdle (for SMD)0.2|1.50.2|1.50°/180° (horizontal)Flange10

6.42 €

300 Quote 7.71602.5-3.81Blister girdle (for SMD)0.2|1.50.2|1.50°/180° (horizontal)Flange11

1.50 €

300 47 Days 7.73204-5Blister girdle (for SMD)0.2|1.50.2|1.50°/180° (horizontal)Flange2

3.14 €

300 Quote 7.73204-5Blister girdle (for SMD)0.2|1.50.2|1.50°/180° (horizontal)Flange5

3.68 €

300 49 Days 7.73204-5Blister girdle (for SMD)0.2|1.50.2|1.50°/180° (horizontal)Flange6

4.23 €

300 Quote 7.73204-5Blister girdle (for SMD)0.2|1.50.2|1.50°/180° (horizontal)Flange7

4.78 €

300 96 Days 7.73204-5Blister girdle (for SMD)0.2|1.50.2|1.50°/180° (horizontal)Flange8

5.32 €

300 Quote 7.73204-5Blister girdle (for SMD)0.2|1.50.2|1.50°/180° (horizontal)Flange9

5.87 €

300 96 Days 7.73204-5Blister girdle (for SMD)0.2|1.50.2|1.50°/180° (horizontal)Flange10

6.42 €

300 Quote 7.73204-5Blister girdle (for SMD)0.2|1.50.2|1.50°/180° (horizontal)Flange11

3.14 €

300 49 Days 7.73204-5.08Blister girdle (for SMD)0.2|1.50.2|1.50°/180° (horizontal)Flange5

3.68 €

300 49 Days 7.73204-5.08Blister girdle (for SMD)0.2|1.50.2|1.50°/180° (horizontal)Flange6

4.23 €

300 49 Days 7.73204-5.08Blister girdle (for SMD)0.2|1.50.2|1.50°/180° (horizontal)Flange7

4.78 €

300 49 Days 7.73204-5.08Blister girdle (for SMD)0.2|1.50.2|1.50°/180° (horizontal)Flange8

5.32 €

300 Quote 7.73204-5.08Blister girdle (for SMD)0.2|1.50.2|1.50°/180° (horizontal)Flange9

5.87 €

300 Quote 7.73204-5.08Blister girdle (for SMD)0.2|1.50.2|1.50°/180° (horizontal)Flange10

6.42 €

300 Quote 7.73204-5.08Blister girdle (for SMD)0.2|1.50.2|1.50°/180° (horizontal)Flange11

6.96 €

300 49 Days 7.73204-5.08Blister girdle (for SMD)0.2|1.50.2|1.50°/180° (horizontal)Flange12

Loading...

  1. 1

Basic information

Colour housing Black Operation temperature(°C) -40|100 Type of fastening -
Inflammability class of insulation material acc. with UL94 V0 Number of levels 1 Over voltage category III
Pollution degree 2 Connection type conductor - Connection type PCB SMD-connection
Diameter connection pin(mm) 1.1 Material connection surface Tin Connectable conductor cross section solid-core(mm²) 0.2|1.5
Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.2|1.5 Degree of protection (IP), mounted - Material insulation body -
Rated current In(A) 13.5

Tech Support