PCB terminal block, PTDA (1725380)

PCB terminal block, PTDA 1725380

Product Details:

Manufacturer part number: 1725380

Brand: PHOENIX CONTACT

Price: 4.53

Delivery time: 7 Days


Technical Data:

Rated voltage: 400 V

Operation temperature: -40|100 °C

Rated surge voltage: 4 kV

Modular spacing connections: 5 mm

Connectable conductor cross section solid-core: 0.2|2.5 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1725380

Part Number
1725380
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated voltage
(V)
Operation temperature
(°C)
Rated surge voltage
(kV)
Modular spacing connections
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Number of electrical connections

4.53 €

50 7 Days 400-40|100450.2|2.50.5|2.50.2|2.50.2|2.5248

Loading...

  1. 1

Basic information

Height(mm) 19.5 Colour housing Green Type of fastening -
Inflammability class of insulation material acc. with UL94 V0 Number of levels 1 Over voltage category III
Pollution degree 2 Connection type conductor - Connection type PCB Soldering connection
Diameter connection pin(mm) 1.3 Length pin(mm) 3.5 Material connection surface Tin
Type of banding None Degree of protection (IP), mounted - Material insulation body Other
Angle PCB/conductor connection 45°/135° (downwards inclined) Type of PCB fastening Connecting contact

This page is PCB terminal block, PTDA, part number 1725380.
You can find the detail information about specifications and dimensions on part number 1725380.

Variation of this product

Part Number
1725003
1725016
1725029
1725393
1725406
1725419
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated voltage
(V)
Operation temperature
(°C)
Rated surge voltage
(kV)
Modular spacing connections
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Number of electrical connections

5.09 €

50 44 Days 240-|-2.53.50.2|1.50.5|1.50.2|1.50.2|1.513.59

5.66 €

50 44 Days 240-|-2.53.50.2|1.50.5|1.50.2|1.50.2|1.513.510

6.23 €

50 44 Days 240-|-2.53.50.2|1.50.5|1.50.2|1.50.2|1.513.511

5.09 €

50 40 Days 400-40|100450.2|2.50.5|2.50.2|2.50.2|2.5249

5.66 €

50 44 Days 400-40|100450.2|2.50.5|2.50.2|2.50.2|2.52410

6.23 €

50 44 Days 400-40|100450.2|2.50.5|2.50.2|2.50.2|2.52411

Tech Support