Spacer plate, GRZ

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1724628

Part Number
1724628
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.51 €

400 18 Days

Loading...

  1. 1

Basic information

Height(mm) - Colour housing Black Rated voltage(V) -
Operation temperature(°C) -|- Type of fastening - Inflammability class of insulation material acc. with UL94 -
Number of levels - Rated surge voltage(kV) - Over voltage category -
Pollution degree 2 Connection type conductor - Connection type PCB -
Diameter connection pin(mm) - Length pin(mm) - Material connection surface Tin
Modular spacing connections(mm) 0 Type of banding None Connectable conductor cross section solid-core(mm²) -|-
Connectable conductor cross section fine-strand with cable end sleeve(mm²) -|- Connectable conductor cross section fine-strand without cable end sleeve(mm²) -|- Connectable conductor cross section multi-wired(mm²) -|-
Degree of protection (IP), mounted - Material insulation body - Angle PCB/conductor connection -
Type of PCB fastening - Rated current In(A) - Number of electrical connections 1

This page is Spacer plate, GRZ , part number 1724628.
You can find the detail information about specifications and dimensions on part number 1724628.

Tech Support