PCB terminal block, SMKDSN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1869156
1869172
1869185
1869198
1869208
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of electrical connections

4.30 €

50 Quote 11

5.08 €

50 Quote 13

5.47 €

50 Quote 14

5.86 €

50 Quote 15

6.25 €

50 Quote 16

Loading...

  1. 1

Basic information

Height(mm) 14.5 Colour housing Green Rated voltage(V) 400
Operation temperature(°C) -40|100 Type of fastening - Inflammability class of insulation material acc. with UL94 V0
Number of levels 1 Rated surge voltage(kV) 4 Over voltage category III
Pollution degree 2 Connection type conductor Screw connection Connection type PCB Soldering connection
Diameter connection pin(mm) 1.3 Length pin(mm) 3.5 Material connection surface Tin
Modular spacing connections(mm) 5 Type of banding None Connectable conductor cross section solid-core(mm²) 0.14|1.5
Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|1.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.14|1.5 Connectable conductor cross section multi-wired(mm²) 0.14|0.75
Degree of protection (IP), mounted - Material insulation body Other Angle PCB/conductor connection 45°/135° (downwards inclined)
Type of PCB fastening Connecting contact Rated current In(A) 13.5

Tech Support