PCB terminal block, ZFKKDSA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1708284
1760620
1760633
1766967
1766970
1768350
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour housing Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Rated current In
(A)
Number of electrical connections

6.62 €

30 37 Days Green0.2|2.50.25|1.50.2|1.5127

3.65 €

50 Quote Green0.2|40.25|2.50.2|2.517.54

22.81 €

50 Quote Green0.2|40.25|2.50.2|2.517.525

19.87 €

10 37 Days -0.2|2.50.25|1.50.2|1.51221

24.60 €

10 37 Days -0.2|2.50.25|1.50.2|1.51226

29.20 €

10 Quote Green0.2|40.25|2.50.2|2.517.532

Loading...

  1. 1

Basic information

Height(mm) 29 Rated voltage(V) 400 Operation temperature(°C) -40|100
Type of fastening - Inflammability class of insulation material acc. with UL94 V0 Number of levels 2
Rated surge voltage(kV) 4 Over voltage category III Pollution degree 2
Connection type conductor Spring clamp connection Connection type PCB Soldering connection Diameter connection pin(mm) 1.3
Length pin(mm) 3.5 Material connection surface Tin Modular spacing connections(mm) 5.08
Type of banding None Connectable conductor cross section multi-wired(mm²) -|- Degree of protection (IP), mounted -
Material insulation body Other Angle PCB/conductor connection 45°/135° (downwards inclined) Type of PCB fastening Connecting contact

Tech Support