PCB terminal block, MKDSB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1717431
1717457
1904435
1907199
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Modular spacing connections
(mm)
Number of electrical connections

1.62 €

150 37 Days 5.082

2.43 €

100 37 Days 5.083

7.30 €

50 44 Days 59

5.68 €

50 44 Days 57

Loading...

  1. 1

Basic information

Height(mm) 18 Colour housing Green Rated voltage(V) 400
Operation temperature(°C) -|- Type of fastening - Inflammability class of insulation material acc. with UL94 V0
Number of levels 1 Rated surge voltage(kV) 4 Over voltage category III
Pollution degree 2 Connection type conductor Screw connection Connection type PCB Soldering connection
Diameter connection pin(mm) 1.3 Length pin(mm) - Material connection surface Tin
Type of banding None Connectable conductor cross section solid-core(mm²) 0.2|4 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|2.5
Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|2.5 Connectable conductor cross section multi-wired(mm²) 0.2|1.5 Degree of protection (IP), mounted -
Material insulation body Other Angle PCB/conductor connection 0°/180° (horizontal) Type of PCB fastening Connecting contact
Rated current In(A) 24

Tech Support