• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

PCB terminal block, ZFKDSA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1703651
1703652
1704335
1729292
1736793
1760646
1891454
1891506
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Rated voltage
(V)
Inflammability class of insulation material acc. with UL94 Rated surge voltage
(kV)
Diameter connection pin
(mm)
Length pin
(mm)
Modular spacing connections
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Number of electrical connections

2.19 €

100 7 Days 17.5400-41.33.55.080.2|40.25|2.50.2|2.5-|-246

4.38 €

50 96 Days 17.5400-41.33.55.080.2|40.25|2.50.2|2.5-|-2412

7.66 €

50 28 Days 17.7400-41.33.55.080.2|40.25|2.50.2|2.5-|-2421

4.22 €

50 28 Days 16.25400V041.13.550.2|2.50.25|1.50.2|1.5-|-1612

4.05 €

50 47 Days 27.6630-61.84.67.50.2|60.25|40.2|4-|-324

16.22 €

50 47 Days 27.6630-61.84.67.50.2|60.25|40.2|4-|-3216

4.92 €

40 51 Days 17.7400V04-3.55.080.2|2.50.25|1.50.2|1.50.2|1.51610

1.14 €

200 7 Days 17.7400V041.33.55.080.2|2.50.25|1.50.2|1.5-|-163

Loading...

  1. 1

Basic information

Colour housing Green Operation temperature(°C) -|- Type of fastening -
Number of levels 1 Over voltage category III Pollution degree 2
Connection type conductor Spring clamp connection Connection type PCB Soldering connection Material connection surface Tin
Type of banding None Degree of protection (IP), mounted - Material insulation body Other
Angle PCB/conductor connection 45°/135° (downwards inclined) Type of PCB fastening Connecting contact

Tech Support