PCB terminal block, SPTA-THR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1071177
1071181
1071199
1071205
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated voltage
(V)
Rated surge voltage
(kV)
Modular spacing connections
(mm)
Number of electrical connections

1.42 €

145 54 Days 1602.53.812

2.77 €

145 54 Days 1602.53.815

1.88 €

145 54 Days 32045.082

3.23 €

145 54 Days 32045.085

Loading...

  1. 1

Basic information

Height(mm) 15.07 Colour housing Black Operation temperature(°C) -40|-40
Type of fastening - Inflammability class of insulation material acc. with UL94 - Number of levels 1
Over voltage category - Pollution degree - Connection type conductor -
Connection type PCB THR connection Diameter connection pin(mm) 1.1 Length pin(mm) 2.6
Material connection surface Tin Type of banding Blister girdle (for SMD) Connectable conductor cross section solid-core(mm²) 0.2|1.5
Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|1.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 1.5|1.5 Connectable conductor cross section multi-wired(mm²) -|-
Degree of protection (IP), mounted - Material insulation body - Angle PCB/conductor connection 45°/135° (downwards inclined)
Type of PCB fastening - Rated current In(A) 13.5

Tech Support