PCB terminal block, FRONT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1700231
1700354
1700605
1700607
1700765
1700778
1703225
1703238
1704693
1705751
1724152
1724165
1724657
1724660
1724673
1744109
1773170
1773183
1773196
1773206
1773219
1773222
1773235
1773248
1773251
1773264
1773277
1773280
1773293
1828374
1889974
1890468
1892893
1904215
1988257
1990559
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Rated voltage
(V)
Operation temperature
(°C)
Inflammability class of insulation material acc. with UL94 Rated surge voltage
(kV)
Diameter connection pin
(mm)
Length pin
(mm)
Modular spacing connections
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Angle PCB/conductor connection Rated current In
(A)
Number of electrical connections

7.54 €

40 82 Days 23.18400-40|100V041.23.550.2|2.50.25|1.50.2|1.50.2|0.7590° (upwards vertical)246

6.28 €

40 82 Days 23.18400-40|100V041.23.550.2|2.50.25|1.50.2|1.50.2|0.7590° (upwards vertical)245

16.34 €

20 82 Days 23.18400-40|100-41.23.550.2|2.50.25|1.50.2|1.50.2|0.7590° (upwards vertical)2413

20.11 €

10 82 Days 23.18400-40|100-41.23.550.2|2.50.25|1.50.2|1.50.2|0.7590° (upwards vertical)2416

12.57 €

20 82 Days 23.18400-40|100V041.23.550.2|2.50.25|1.50.2|1.50.2|0.7590° (upwards vertical)2410

12.57 €

20 30 Days 31400-40|100V041.23.550.2|2.50.25|1.50.2|1.50.2|0.7590° (upwards vertical)2410

26.49 €

10 35 Days 33320-40|100V041.356.350.5|60.5|40.5|40.5|1.50°/180° (horizontal)3210

7.95 €

30 35 Days 33320-40|100V041.356.350.5|60.5|40.5|40.5|1.50°/180° (horizontal)323

13.25 €

20 35 Days 33320-40|100V041.356.350.5|60.5|40.5|40.5|1.50°/180° (horizontal)325

7.95 €

50 35 Days -320-40|100V041.356.350.5|60.5|40.5|40.5|1.590° (upwards vertical)323

8.80 €

40 82 Days 23.18400-40|100V041.23.550.2|2.50.25|1.50.2|1.50.2|0.7590° (upwards vertical)247

11.31 €

20 82 Days 23.18400-40|100V041.23.550.2|2.50.25|1.50.2|1.50.2|0.7590° (upwards vertical)249

2.51 €

80 30 Days 22.7400-40|100V041.24.250.2|2.50.25|1.50.2|1.50.2|0.750°/180° (horizontal)242

6.28 €

40 30 Days 22.1400-40|100V041.24.350.2|2.50.25|1.50.2|1.50.2|0.750°/180° (horizontal)245

10.06 €

20 30 Days 22.1400-40|100V041.24.350.2|2.50.25|1.50.2|1.50.2|0.750°/180° (horizontal)248

11.31 €

20 30 Days 22.1400-40|100V041.24.350.2|2.50.25|1.50.2|1.50.2|0.750°/180° (horizontal)249

5.03 €

40 30 Days 22.7400-40|100V041.24.250.2|2.50.25|1.50.2|1.50.2|0.750°/180° (horizontal)244

6.28 €

40 30 Days 22.7400-40|100V041.24.250.2|2.50.25|1.50.2|1.50.2|0.750°/180° (horizontal)245

7.54 €

40 30 Days 22.7400-40|100V041.24.250.2|2.50.25|1.50.2|1.50.2|0.750°/180° (horizontal)246

8.80 €

40 30 Days 22.7400-40|100V041.24.250.2|2.50.25|1.50.2|1.50.2|0.750°/180° (horizontal)247

10.06 €

20 30 Days 22.7400-40|100V041.24.250.2|2.50.25|1.50.2|1.50.2|0.750°/180° (horizontal)248

11.31 €

20 30 Days 22.7400-40|100V041.24.250.2|2.50.25|1.50.2|1.50.2|0.750°/180° (horizontal)249

12.57 €

20 30 Days 22.7400-40|100V041.24.250.2|2.50.25|1.50.2|1.50.2|0.750°/180° (horizontal)2410

13.83 €

20 30 Days 22.7400-40|100V041.24.250.2|2.50.25|1.50.2|1.50.2|0.750°/180° (horizontal)2411

15.08 €

20 30 Days 22.7400-40|100V041.24.250.2|2.50.25|1.50.2|1.50.2|0.750°/180° (horizontal)2412

12.57 €

20 30 Days 22.1400-40|100V041.24.350.2|2.50.25|1.50.2|1.50.2|0.750°/180° (horizontal)2410

6.28 €

40 30 Days 31400-40|100V041.23.550.2|2.50.25|1.50.2|1.50.2|0.7590° (upwards vertical)245

8.80 €

40 30 Days 31400-40|100V041.23.550.2|2.50.25|1.50.2|1.50.2|0.7590° (upwards vertical)247

13.83 €

20 30 Days 31400-40|100V041.23.550.2|2.50.25|1.50.2|1.50.2|0.7590° (upwards vertical)2411

29.14 €

10 35 Days 34.4630-|--61.357.620.5|60.5|40.5|40.5|1.50°/180° (horizontal)3211

15.08 €

20 82 Days 23.18400-40|100V041.23.550.2|2.50.25|1.50.2|1.50.2|0.7590° (upwards vertical)2412

18.54 €

10 35 Days 33320-40|100-41.356.350.5|60.5|40.5|40.5|1.50°/180° (horizontal)327

15.08 €

20 30 Days 22.1400-40|100V041.24.350.2|2.50.25|1.50.2|1.50.2|0.750°/180° (horizontal)2412

3.77 €

60 30 Days 22400-40|100V041.24.250.2|2.50.25|1.50.2|1.50.2|0.750°/180° (horizontal)243

8.80 €

40 30 Days 22.1400-40|100V041.24.350.2|2.50.25|1.50.2|1.50.2|0.750°/180° (horizontal)247

21.37 €

10 82 Days 23.18400-40|100V041.23.550.2|2.50.25|1.50.2|1.50.2|0.7590° (upwards vertical)2417

Loading...

  1. 1

Basic information

Colour housing Green Type of fastening - Number of levels 1
Over voltage category III Pollution degree 2 Connection type conductor Screw connection
Connection type PCB Soldering connection Material connection surface Tin Type of banding None
Degree of protection (IP), mounted - Material insulation body Other Type of PCB fastening Connecting contact

Tech Support