• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Printed-circuit board connector, PCB connector, FKCT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1737255
1902356
1902398
1902411
1902424
1902437
1902453
1909281
1909294
1909304
1909346
1909362
1909375
1909388
1909430
1909456
1909469
1909472
1909485
1909498
1909508
1909511
1909524
1909537
1909540
1909553
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Over voltage category Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)

7.02 €

50 26 Days -5.085.08-|-16

5.21 €

50 26 Days III5.085.080.2|2.512

8.10 €

50 26 Days III5.085.080.2|2.512

9.55 €

50 26 Days III5.085.080.2|2.512

10.28 €

50 26 Days III5.085.080.2|2.512

11.00 €

50 26 Days III5.085.080.2|2.512

12.45 €

50 26 Days III5.085.080.2|2.512

6.53 €

50 7 Days III550.2|2.512

7.25 €

50 7 Days III550.2|2.512

7.98 €

50 26 Days III550.2|2.512

10.88 €

50 26 Days III550.2|2.512

12.32 €

50 26 Days III550.2|2.512

13.05 €

50 26 Days III550.2|2.512

13.77 €

50 7 Days III550.2|2.512

3.76 €

50 26 Days III550.2|2.512

5.21 €

50 26 Days III550.2|2.512

5.93 €

50 7 Days III550.2|2.512

6.65 €

50 26 Days III550.2|2.512

7.38 €

50 26 Days III550.2|2.512

8.10 €

50 26 Days III550.2|2.512

8.83 €

50 7 Days III550.2|2.512

9.55 €

50 26 Days III550.2|2.512

10.28 €

50 26 Days III550.2|2.512

11.00 €

50 26 Days III550.2|2.512

11.72 €

50 26 Days III550.2|2.512

12.45 €

50 26 Days III550.2|2.512

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 320
Number of poles - Contact type Bus Material housing Other
Coating housing - Operation temperature(°C) -40|100 Inflammability class of insulation material acc. with UL94 V0
Rated surge voltage(kV) 4 Type of electric connection Other Material of contact surface Tin
Pollution degree 2 Connectable cable type Tubular cable Number of plug-in contact rows 1
Connectable conductor cross section solid-core(mm²) 0.2|2.5 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|2.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|2.5
Degree of protection (IP), mounted Other With protective conductor - Material insulation body Other
Material contact Copper Angle contact/conductor connection 180° (horizontal)

Tech Support