• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Printed-circuit board connector, PCB connector, FMC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1706226
1706227
1706229
1706230
1706232
1706233
1706234
1706236
1706237
1706239
1706240
1706241
1706242
1706243
1706245
1706246
1706247
1706249
1706250
1706252
1706253
1706254
1706255
1706256
1706258
1706259
1706261
1706262
1706263
1748040
1748066
1748095
1748105
1748121
1748134
1748147
1748150
1748396
1748448
1748451
1748464
1748477
1748480
1748503
1748516
1748529
1748532
1805423
1821096
1821106
1821119
1821122
1821135
1821148
1821151
1821164
1821177
1821180
1821193
1821203
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour housing Operation temperature
(°C)
Material of contact surface Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)

10.53 €

100 28 Days Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

9.94 €

100 28 Days Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

9.35 €

100 28 Days Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

8.76 €

100 29 Days Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

8.17 €

100 29 Days Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

7.57 €

100 28 Days Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

6.98 €

100 28 Days Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

6.39 €

100 29 Days Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

5.80 €

100 28 Days Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

4.62 €

200 29 Days Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

4.03 €

200 28 Days Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

3.44 €

200 29 Days Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

2.85 €

200 29 Days Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

2.25 €

200 29 Days Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

10.53 €

100 29 Days Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

9.94 €

100 29 Days Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

9.35 €

100 29 Days Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

8.76 €

100 29 Days Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

8.17 €

100 29 Days Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

7.57 €

100 28 Days Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

6.98 €

100 29 Days Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

6.39 €

100 29 Days Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

5.80 €

100 28 Days Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

5.21 €

100 29 Days Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

4.62 €

200 29 Days Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

4.03 €

200 29 Days Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

3.44 €

200 29 Days Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

2.85 €

200 29 Days Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

2.25 €

200 29 Days Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

5.75 €

50 7 Days Green-40|100Tin3.813.810.2|1.50.25|1.50.2|1.50.2|1.58

6.75 €

50 7 Days Green-40|100Tin3.813.810.2|1.50.25|1.50.2|1.50.2|1.58

8.25 €

50 7 Days Green-40|100Tin3.813.810.2|1.50.25|1.50.2|1.50.2|1.58

8.75 €

50 Quote Green-40|100Tin3.813.810.2|1.50.25|1.50.2|1.50.2|1.58

9.75 €

50 Quote Green-40|100Tin3.813.810.2|1.50.25|1.50.2|1.50.2|1.58

10.25 €

50 Quote Green-40|100Tin3.813.810.2|1.50.25|1.50.2|1.50.2|1.58

10.75 €

50 Quote Green-40|100Tin3.813.810.2|1.50.25|1.50.2|1.50.2|1.58

11.25 €

50 Quote Green-40|100Tin3.813.810.2|1.50.25|1.50.2|1.50.2|1.58

4.37 €

50 7 Days Green-40|100Tin3.813.810.2|1.50.25|1.50.2|1.50.2|1.58

6.87 €

50 Quote Green-40|100Tin3.813.810.2|1.50.25|1.50.2|1.50.2|1.58

7.37 €

50 Quote Green-40|100Tin3.813.810.2|1.50.25|1.50.2|1.50.2|1.58

7.87 €

50 Quote Green-40|100Tin3.813.810.2|1.50.25|1.50.2|1.50.2|1.58

8.37 €

50 Quote Green-40|100Tin3.813.810.2|1.50.25|1.50.2|1.50.2|1.58

8.87 €

50 Quote Green-40|100Tin3.813.810.2|1.50.25|1.50.2|1.50.2|1.58

9.87 €

50 Quote Green-40|100Tin3.813.810.2|1.50.25|1.50.2|1.50.2|1.58

10.37 €

50 Quote Green-40|100Tin3.813.810.2|1.50.25|1.50.2|1.50.2|1.58

10.87 €

50 Quote Green-40|100Tin3.813.810.2|1.50.25|1.50.2|1.50.2|1.58

11.37 €

50 Quote Green-40|100Tin3.813.810.2|1.50.25|1.50.2|1.50.2|1.58

3.19 €

100 Quote Green-40|-40Gold3.53.50.2|1.50.25|1.50.2|1.50.2|1.58

1.92 €

200 Quote Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

2.51 €

200 7 Days Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

3.10 €

200 7 Days Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

3.70 €

200 Quote Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

4.29 €

200 7 Days Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

4.88 €

100 29 Days Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

5.47 €

100 7 Days Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

6.06 €

100 7 Days Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

6.65 €

100 7 Days Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

7.24 €

100 29 Days Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

7.83 €

100 7 Days Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

8.42 €

100 29 Days Black-40|100Gold2.542.540.14|0.50.25|0.340.14|0.50.14|0.56

Loading...

Basic information

Type of connection Printed circuit board to cable Rated voltage(V) 160 Number of poles -
Contact type Bus Material housing Other Coating housing -
Inflammability class of insulation material acc. with UL94 V0 Rated surge voltage(kV) 2.5 Type of electric connection Other
Over voltage category III Pollution degree 2 Connectable cable type Tubular cable
Number of plug-in contact rows 1 Degree of protection (IP), mounted Other With protective conductor -
Material insulation body Other Material contact Copper Angle contact/conductor connection 180° (horizontal)

Tech Support