Surge Voltage Arrester for Power Supply Systems (2591340000)

Surge Voltage Arrester for Power Supply Systems 2591340000

Product Details:

Manufacturer part number: 2591340000

Brand: WEIDMUELLER

Price: 72.08

Delivery time: 4 Days


Technical Data:

Mounting method: DIN rail (top hat rail) 35 mm

Number of conductors (without earthing): 1

Max. continuous voltage AC: 350 V

Nominal discharge surge current (8/20): - kA

Nominal voltage AC: 230 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2591340000

Part Number
2591340000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting method Number of conductors (without earthing) Max. continuous voltage AC
(V)
Nominal discharge surge current (8/20)
(kA)
Nominal voltage AC
(V)
System configuration IT System configuration TN System configuration TN-C System configuration TN-S System configuration TT System configuration other System configuration TN-C-S Max. discharge surge current (8/20)
(kA)
Short-circuit breaking capacity (Isccr)
(kA)

72.08 €

1 4 Days DIN rail (top hat rail) 35 mm1350-230---------

Loading...

  1. 1

Basic information

With remote signalling contact - Signalling at the device Optic Construction size -
Voltage protection level(kV) - Nominal voltage DC(V) - Category type 2 true
Voltage protection level L-N(kV) - Max. continuous voltage DC(V) - Degree of protection (IP) -
Max. PV-voltage(V) - Voltage protection level N-PE(kV) - Integrated backup fuse false
Max. conductor cross section solid (solid, stranded)(mm²) - Max. conductor cross section flexible (fine-strand)(mm²) - System configuration DC false

This page is Surge Voltage Arrester for Power Supply Systems, part number 2591340000.
You can find the detail information about specifications and dimensions on part number 2591340000.

Variation of this product

Part Number
2591190000
2591200000
2591290000
2591370000
2591500000
2591590000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting method Number of conductors (without earthing) Max. continuous voltage AC
(V)
Nominal discharge surge current (8/20)
(kA)
Nominal voltage AC
(V)
System configuration IT System configuration TN System configuration TN-C System configuration TN-S System configuration TT System configuration other System configuration TN-C-S Max. discharge surge current (8/20)
(kA)
Short-circuit breaking capacity (Isccr)
(kA)

52.15 €

1 4 Days -1--230falsefalsefalsefalsetruetruefalse-0.1

52.15 €

1 4 Days DIN rail (top hat rail) 35 mm1600-400---------

52.15 €

1 4 Days DIN rail (top hat rail) 35 mm1750-690---------

103.68 €

1 4 Days -130020230-------20-

122.00 €

1 4 Days -148020400-------20-

214.95 €

1 4 Days -1--230---------

Tech Support