Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2619190000 |
2636900000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting method | Number of conductors (without earthing) | Construction size | Max. continuous voltage AC (V) | Nominal discharge surge current (8/20) (kA) | Nominal voltage AC (V) | Max. conductor cross section solid (solid, stranded) (mm²) | Max. conductor cross section flexible (fine-strand) (mm²) | System configuration IT | System configuration TN | System configuration TN-C | System configuration TN-S | System configuration TT | System configuration other | System configuration TN-C-S | Max. discharge surge current (8/20) (kA) | Short-circuit breaking capacity (Isccr) (kA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
714.48 € | 1 | 4 Days | DIN rail (top hat rail) 35 mm | 4 | 8 modular spacing | 440 | 25 | 400 | 6|35 | 6|35 | false | true | true | false | false | true | true | 25 | 50 | |||
114.72 € | 1 | 4 Days | - | 1 | - | 300 | 20 | 230 | - | - | - | - | - | - | - | - | - | 20 | - |
Loading...
With remote signalling contact | - | Signalling at the device | Optic | Voltage protection level(kV) | - |
---|---|---|---|---|---|
Nominal voltage DC(V) | - | Category type 2 | true | Voltage protection level L-N(kV) | - |
Max. continuous voltage DC(V) | - | Degree of protection (IP) | - | Max. PV-voltage(V) | - |
Voltage protection level N-PE(kV) | - | Integrated backup fuse | false | System configuration DC | false |
Configure
Basic Attributes
Mounting method
Number of conductors (without earthing)
Construction size
Max. continuous voltage AC(V)
Nominal discharge surge current (8/20)(kA)
Nominal voltage AC(V)
Max. conductor cross section solid (solid, stranded)(mm²)
Max. conductor cross section flexible (fine-strand)(mm²)
System configuration IT
System configuration TN
System configuration TN-C
System configuration TN-S
System configuration TT
System configuration other
System configuration TN-C-S
Max. discharge surge current (8/20)(kA)
Short-circuit breaking capacity (Isccr)(kA)
Type
Filter by standard shipping days
Optional Attributes