Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of electrical connections | Number of levels | Angle PCB/conductor connection | Connection type conductor | Connection type PCB | Material connection surface | Material insulation body | Colour housing | Inflammability class of insulation material acc. with UL94 | Type of PCB fastening | Type of fastening | Type of banding | Height (mm) | Rated voltage (V) | Operation temperature (°C) | Rated surge voltage (kV) | Length pin (mm) | Modular spacing connections (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.15 € | 306 | 4 Days | 1 | 1 | 0°/180° (horizontal) | Screw connection | THR connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Other | 16.9 | 500 | -40|120 | 4 | 1.5 | - | 0.2|2.5 | 0.2|0.2 | 0.2|2.5 | -|- | 13 | |||
1.15 € | 306 | 4 Days | 1 | 1 | 0°/180° (horizontal) | Screw connection | THR connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Other | 16.9 | 500 | -40|120 | 4 | 1.5 | - | 0.2|2.5 | 0.2|0.2 | 0.2|2.5 | -|- | 13 | |||
1.15 € | 210 | 4 Days | 2 | 1 | 45°/135° (downwards inclined) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 14.45 | 320 | -50|120 | 2.5 | - | 3.5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 12 | |||
1.35 € | 210 | 4 Days | 3 | 1 | 45°/135° (downwards inclined) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 14.45 | 320 | -50|120 | 2.5 | - | 3.5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 12 | |||
1.55 € | 210 | 4 Days | 4 | 1 | 45°/135° (downwards inclined) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 14.45 | 320 | -50|120 | 2.5 | - | 3.5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 12 | |||
1.75 € | 210 | 4 Days | 5 | 1 | 45°/135° (downwards inclined) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 14.45 | 320 | -50|120 | 2.5 | - | 3.5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 12 | |||
1.95 € | 210 | 4 Days | 6 | 1 | 45°/135° (downwards inclined) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 14.45 | 320 | -50|120 | 2.5 | - | 3.5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 12 | |||
2.15 € | 210 | 4 Days | 7 | 1 | 45°/135° (downwards inclined) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 14.45 | 320 | -50|120 | 2.5 | - | 3.5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 12 | |||
2.35 € | 210 | 4 Days | 8 | 1 | 45°/135° (downwards inclined) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 14.45 | 320 | -50|120 | 2.5 | - | 3.5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 12 | |||
2.55 € | 210 | 4 Days | 9 | 1 | 45°/135° (downwards inclined) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 14.45 | 320 | -50|120 | 2.5 | - | 3.5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 12 | |||
2.75 € | 210 | 4 Days | 10 | 1 | 45°/135° (downwards inclined) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 14.45 | 320 | -50|120 | 2.5 | - | 3.5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 12 | |||
2.95 € | 210 | 4 Days | 11 | 1 | 45°/135° (downwards inclined) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 14.45 | 320 | -50|120 | 2.5 | - | 3.5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 12 | |||
3.15 € | 210 | 4 Days | 12 | 1 | 45°/135° (downwards inclined) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 14.45 | 320 | -50|120 | 2.5 | - | 3.5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 12 | |||
1.55 € | 320 | 4 Days | 4 | 1 | 0°/180° (horizontal) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 9.65 | 320 | -50|120 | 2.5 | - | 3.5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 16 | |||
1.75 € | 320 | 4 Days | 5 | 1 | 0°/180° (horizontal) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 9.65 | 320 | -50|120 | 2.5 | - | 3.5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 16 | |||
1.95 € | 320 | 4 Days | 6 | 1 | 0°/180° (horizontal) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 9.65 | 320 | -50|120 | 2.5 | - | 3.5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 16 | |||
2.15 € | 320 | 4 Days | 7 | 1 | 0°/180° (horizontal) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 9.65 | 320 | -50|120 | 2.5 | - | 3.5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 16 | |||
2.35 € | 320 | 4 Days | 8 | 1 | 0°/180° (horizontal) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 9.65 | 320 | -50|120 | 2.5 | - | 3.5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 16 | |||
1.18 € | 235 | 4 Days | 2 | 1 | 90° (upwards vertical) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 16.3 | 500 | -50|120 | 4 | - | 5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 17.5 | |||
2.55 € | 320 | 4 Days | 9 | 1 | 0°/180° (horizontal) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 9.65 | 320 | -50|120 | 2.5 | - | 3.5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 16 | |||
1.40 € | 180 | 4 Days | 3 | 1 | 90° (upwards vertical) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 16.3 | 500 | -50|120 | 4 | - | 5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 17.5 | |||
2.75 € | 320 | 4 Days | 10 | 1 | 0°/180° (horizontal) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 9.65 | 320 | -50|120 | 2.5 | - | 3.5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 16 | |||
1.60 € | 180 | 4 Days | 4 | 1 | 90° (upwards vertical) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 16.3 | 500 | -50|120 | 4 | - | 5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 17.5 | |||
2.95 € | 320 | 4 Days | 11 | 1 | 0°/180° (horizontal) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 9.65 | 320 | -50|120 | 2.5 | - | 3.5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 16 | |||
1.80 € | 180 | 4 Days | 5 | 1 | 90° (upwards vertical) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 16.3 | 500 | -50|120 | 4 | - | 5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 17.5 | |||
3.15 € | 320 | 4 Days | 12 | 1 | 0°/180° (horizontal) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 9.65 | 320 | -50|120 | 2.5 | - | 3.5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 16 | |||
2.00 € | 180 | 4 Days | 6 | 1 | 90° (upwards vertical) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 16.3 | 500 | -50|120 | 4 | - | 5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 17.5 | |||
2.22 € | 180 | 4 Days | 7 | 1 | 90° (upwards vertical) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 16.3 | 500 | -50|120 | 4 | - | 5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 17.5 | |||
2.42 € | 180 | 4 Days | 8 | 1 | 90° (upwards vertical) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 16.3 | 500 | -50|120 | 4 | - | 5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 17.5 | |||
1.18 € | 210 | 4 Days | 2 | 1 | 45°/135° (downwards inclined) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 14.45 | 500 | -50|120 | 4 | - | 5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 12 | |||
1.40 € | 210 | 4 Days | 3 | 1 | 45°/135° (downwards inclined) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 14.45 | 500 | -50|120 | 4 | - | 5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 12 | |||
1.60 € | 210 | 4 Days | 4 | 1 | 45°/135° (downwards inclined) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 14.45 | 500 | -50|120 | 4 | - | 5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 12 | |||
1.80 € | 210 | 4 Days | 5 | 1 | 45°/135° (downwards inclined) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 14.45 | 500 | -50|120 | 4 | - | 5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 12 | |||
2.00 € | 210 | 4 Days | 6 | 1 | 45°/135° (downwards inclined) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 14.45 | 500 | -50|120 | 4 | - | 5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 12 | |||
2.22 € | 210 | 4 Days | 7 | 1 | 45°/135° (downwards inclined) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 14.45 | 500 | -50|120 | 4 | - | 5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 12 | |||
2.43 € | 210 | 4 Days | 8 | 1 | 45°/135° (downwards inclined) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 14.45 | 500 | -50|120 | 4 | - | 5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 12 | |||
1.18 € | 320 | 4 Days | 2 | 1 | 0°/180° (horizontal) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 9.65 | 500 | -50|120 | 4 | - | 5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 17.5 | |||
1.40 € | 320 | 4 Days | 3 | 1 | 0°/180° (horizontal) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 9.65 | 500 | -50|120 | 4 | - | 5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 17.5 | |||
1.60 € | 320 | 4 Days | 4 | 1 | 0°/180° (horizontal) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 9.65 | 500 | -50|120 | 4 | - | 5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 17.5 | |||
1.80 € | 320 | 4 Days | 5 | 1 | 0°/180° (horizontal) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 9.65 | 500 | -50|120 | 4 | - | 5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 17.5 | |||
2.00 € | 320 | 4 Days | 6 | 1 | 0°/180° (horizontal) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 9.65 | 500 | -50|120 | 4 | - | 5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 17.5 | |||
2.22 € | 320 | 4 Days | 7 | 1 | 0°/180° (horizontal) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 9.65 | 500 | -50|120 | 4 | - | 5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 17.5 | |||
2.42 € | 320 | 4 Days | 8 | 1 | 0°/180° (horizontal) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 9.65 | 500 | -50|120 | 4 | - | 5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 17.5 | |||
1.22 € | 180 | 4 Days | 2 | 1 | 90° (upwards vertical) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 16.3 | 800 | -50|120 | 6 | - | 7.5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 17.5 | |||
1.43 € | 180 | 4 Days | 3 | 1 | 90° (upwards vertical) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 16.3 | 800 | -50|120 | 6 | - | 7.5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 17.5 | |||
1.63 € | 180 | 4 Days | 4 | 1 | 90° (upwards vertical) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 16.3 | 800 | -50|120 | 6 | - | 7.5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 17.5 | |||
1.85 € | 180 | 4 Days | 5 | 1 | 90° (upwards vertical) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 16.3 | 800 | -50|120 | 6 | - | 7.5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 17.5 | |||
2.06 € | 180 | 4 Days | 6 | 1 | 90° (upwards vertical) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 16.3 | 800 | -50|120 | 6 | - | 7.5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 17.5 | |||
1.22 € | 210 | 4 Days | 2 | 1 | 45°/135° (downwards inclined) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 14.45 | 800 | -50|120 | 6 | - | 7.5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 12 | |||
1.43 € | 210 | 4 Days | 3 | 1 | 45°/135° (downwards inclined) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 14.45 | 800 | -50|120 | 6 | - | 7.5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 12 | |||
1.63 € | 210 | 4 Days | 4 | 1 | 45°/135° (downwards inclined) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 14.45 | 800 | -50|120 | 6 | - | 7.5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 12 | |||
1.85 € | 210 | 4 Days | 5 | 1 | 45°/135° (downwards inclined) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 14.45 | 800 | -50|120 | 6 | - | 7.5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 12 | |||
2.06 € | 210 | 4 Days | 6 | 1 | 45°/135° (downwards inclined) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 14.45 | 800 | -50|120 | 6 | - | 7.5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 12 | |||
1.22 € | 320 | 4 Days | 2 | 1 | 0°/180° (horizontal) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 9.65 | 800 | -50|120 | 6 | - | 7.5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 17.5 | |||
1.43 € | 320 | 4 Days | 3 | 1 | 0°/180° (horizontal) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 9.65 | 800 | -50|120 | 6 | - | 7.5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 17.5 | |||
1.63 € | 320 | 4 Days | 4 | 1 | 0°/180° (horizontal) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 9.65 | 800 | -50|120 | 6 | - | 7.5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 17.5 | |||
1.85 € | 320 | 4 Days | 5 | 1 | 0°/180° (horizontal) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 9.65 | 800 | -50|120 | 6 | - | 7.5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 17.5 | |||
2.06 € | 320 | 4 Days | 6 | 1 | 0°/180° (horizontal) | Plug clamp connection | SMD-connection | - | Liquid crystal polymer | Black | V0 | Other | Solder | Blister girdle (for SMD) | 9.65 | 800 | -50|120 | 6 | - | 7.5 | 0.2|1.5 | 0.25|1.5 | 0.2|1.5 | -|- | 17.5 | |||
15.42 € | 50 | 4 Days | 6 | 1 | 90° (upwards vertical) | Screw connection | Soldering connection | - | Polyamide (PA) | Orange | V2 | Other | Solder | Other | 29.5 | 1000 | -50|100 | 4 | 3.5 | 7.62 | 0.5|6 | 0.5|4 | 0.5|4 | -|- | - | |||
1.98 € | 20 | 4 Days | 1 | 1 | - | - | - | - | Polyamide (PA) | Orange | - | - | - | Other | 11 | - | -50|100 | - | - | - | -|- | -|- | -|- | -|- | - |
Loading...
Over voltage category | II | Pollution degree | 2 | Degree of protection (IP), mounted | IP20 |
---|---|---|---|---|---|
Diameter connection pin(mm) | - |
Configure
Basic Attributes
Number of electrical connections
Number of levels
Angle PCB/conductor connection
Connection type conductor
Connection type PCB
Material connection surface
Material insulation body
Colour housing
Inflammability class of insulation material acc. with UL94
Type of PCB fastening
Type of fastening
Type of banding
Height(mm)
Rated voltage(V)
Operation temperature(°C)
Rated surge voltage(kV)
Length pin(mm)
Modular spacing connections(mm)
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Rated current In(A)
Type
Filter by standard shipping days
Optional Attributes