RJ45 Connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1518080000
1518090000
1518100000
1962850000
1963110000
1963120000
1963130000
1963140000
1963150000
1963190000
1963200000
1963460000
1963470000
1963480000
1963490000
1963500000
1963510000
1963580000
1963700000
1963730000
1963830000
1963840000
1992820000
1992830000
1992840000
1992850000
1992860000
1992870000
1992880000
1992890000
1992900000
1992910000
1992920000
1992930000
1993540000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Model Connection type Colour Category Type of connector Screened AWG-range

16.72 €

10 4 Days -Other-6A (IEC)OthertrueAWG 27...AWG 24|AWG 27...AWG 24

16.72 €

1 4 Days -Other-6A (IEC)OthertrueAWG 27...AWG 24|AWG 27...AWG 24

15.20 €

10 4 Days -Other-5OthertrueAWG 27...AWG 22|AWG 27...AWG 22

12.08 €

10 4 Days -OtherOther6A (IEC)OthertrueAWG 26...AWG 22|AWG 26...AWG 22

19.20 €

10 4 Days PlugOther-6A (IEC)-trueAWG 27...AWG 24|AWG 27...AWG 24

46.32 €

10 4 Days PlugOtherBlack6A (IEC)-trueAWG 26...AWG 22|AWG 26...AWG 22

55.52 €

10 4 Days PlugOtherBlack6A (IEC)-trueAWG 26...AWG 22|AWG 26...AWG 22

36.25 €

10 4 Days PlugOther-6A (IEC)-trueAWG 27...AWG 24|AWG 27...AWG 24

45.60 €

10 4 Days PlugOther-6A (IEC)-trueAWG 27...AWG 24|AWG 27...AWG 24

15.20 €

10 4 Days PlugOther-6A (IEC)-trueAWG 27...AWG 24|AWG 27...AWG 24

30.08 €

10 4 Days PlugOtherBlack6A (IEC)-trueAWG 26...AWG 22|AWG 26...AWG 22

26.72 €

10 4 Days -Other-6A (IEC)OthertrueAWG 26...AWG 22|AWG 26...AWG 22

37.60 €

10 4 Days -OtherOther6A (IEC)-true-|-

38.55 €

10 4 Days -OtherOther6A (IEC)OthertrueAWG 26...AWG 22|AWG 26...AWG 22

18.00 €

10 4 Days -Other-6A (IEC)-true-|-

18.55 €

10 4 Days -Other-6A (IEC)OthertrueAWG 26...AWG 22|AWG 26...AWG 22

26.15 €

10 4 Days -Other-6A (IEC)-true-|-

1.85 €

100 5 Days PlugOtherOther6A (IEC)-trueAWG 27...AWG 24|AWG 27...AWG 24

26.72 €

10 4 Days -Other-5OthertrueAWG 26...AWG 22|AWG 26...AWG 22

18.55 €

10 4 Days -Other-6A (IEC)OthertrueAWG 26...AWG 22|AWG 26...AWG 22

12.08 €

10 4 Days -OtherOther5OthertrueAWG 26...AWG 22|AWG 26...AWG 22

12.08 €

10 4 Days -OtherOther6A (IEC)OthertrueAWG 26...AWG 22|AWG 26...AWG 22

12.00 €

1 4 Days ---6A (IEC)OthertrueAWG 27...AWG 22|AWG 27...AWG 22

12.00 €

1 4 Days ---6A (IEC)OthertrueAWG 27...AWG 22|AWG 27...AWG 22

12.00 €

10 4 Days ---5OthertrueAWG 27...AWG 22|AWG 27...AWG 22

13.85 €

1 4 Days ---6A (IEC)OthertrueAWG 27...AWG 24|AWG 27...AWG 24

13.85 €

1 4 Days ---6A (IEC)OthertrueAWG 27...AWG 24|AWG 27...AWG 24

15.20 €

1 4 Days -Other-6A (IEC)OthertrueAWG 27...AWG 22|AWG 27...AWG 22

6.80 €

30 4 Days ---6A (IEC)Other-AWG 27...AWG 22|AWG 27...AWG 22

15.20 €

1 4 Days -Other-6A (IEC)OthertrueAWG 27...AWG 22|AWG 27...AWG 22

6.80 €

30 4 Days ---6A (IEC)Other-AWG 27...AWG 22|AWG 27...AWG 22

6.80 €

30 4 Days ---5Other-AWG 27...AWG 22|AWG 27...AWG 22

8.32 €

30 4 Days ---6A (IEC)Other-AWG 27...AWG 24|AWG 27...AWG 24

8.32 €

30 4 Days ---6A (IEC)Other-AWG 27...AWG 24|AWG 27...AWG 24

3.60 €

1 4 Days --Other----|-

Loading...

  1. 1

Basic information

Suitable for round cable - Suitable for flat cable - Suitable for litz wire conductor -
Suitable for solid core - Special tool necessary -

Tech Support