Circuit diagram pocket insulating material (SPT6)

Circuit diagram pocket insulating material SPT6

Product Details:

Manufacturer part number: SPT6

Brand: EATON

Price: 11.10

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SPT6

Part Number
SPT6
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.10 €

10 3 Days

Loading...

  1. 1

Basic information

Colour Grey Model Wiring diagram pocket Height(mm) 200
Depth(mm) 24 Self adhesive mounting true RAL-number 7035
Suitable for enclosure building width(mm) 0 Material Plastic Transparent false

This page is Circuit diagram pocket insulating material, part number SPT6.
You can find the detail information about specifications and dimensions on part number SPT6.

Variation of this product

Part Number
SPT4
SPT5
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

16.00 €

10 3 Days

13.20 €

10 3 Days

Tech Support