Direct Female Connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DF OB 07

Part Number
DF OB 07
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

Contact Material CuSn alloy Surface Contact /Contact Sleeve Ni+7µm Sn Nominal Current 3 A
Nominal Voltage 125 V AC Insulating Body Material PA 4.6. GF Temperature Range -40°C - +125°C
Class Of Inflammability UL 94 V-0 Test Voltage 800 V No. Of Contacts 14
Surface Of Contact tin-plated

This page is Direct Female Connector, part number DF OB 07.
You can find the detail information about specifications and dimensions on part number DF OB 07.

Tech Support