Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
10005977 |
10005983 |
10005984 |
10005990 |
10005991 |
10144312 |
CAB 4 G B |
CAB 5/05 G G |
CAB 5/05 G R |
CAB 5/05 G S |
CAB 5/Z G |
CAB 5/Z R |
CAB 5 Z S |
CAB 6/05 G B |
CAB 6/05 G R |
CAB 6/05 G S |
CAB 6/10 G R |
CAB 6/Z B |
CAB 6/Z S |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Surface Contact /Contact Sleeve | Surface | Nominal Current (A) | Nominal Voltage | Insert Depth | Insulating Body Material | Grid (mm) | Temperature Range | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 0.1 µm Au | 0.1 µm Au | 1.5 | 150 V DC | 4mm plug through | PBT | 2 | -40°C to +105°C | |||
- | 100 | Quote | 0.1 µm Au, 5 µm Sn | 0.1 µm gold | 1.5 | 250 V AC | 4 to 6.1mm | PBT | 2.54 | -40°C to +105°C | |||
- | 100 | Quote | 0.1 µm Au, 5 µm Sn | 0.1 µm gold | 1.5 | 250 V AC | 4 to 6.1mm | PBT | 2.54 | -40°C to +105°C | |||
- | 100 | Quote | 0.1 µm Au | <0.1 µm gold | 3 | 500 V AC | 4 to 5.6mm | PBT | 2.54 | -40°C to +105°C (resistance to soldering heat 235°C/30-60s) | |||
- | 100 | Quote | 0.1 µm Au | <0.1 µm gold | 3 | 500 V AC | 4 to 5.6mm | PBT | 2.54 | -40°C to +105°C (resistance to soldering heat 235°C/30-60s) | |||
- | 1 | Quote | 0.1 µm Au | 0.1 µm Au | 1.5 | 150 V DC | 5mm plug through | PBT | 2 | -40°C to +105°C | |||
- | 100 | Quote | 0.1 µm Au, 5 µm Sn | 0.1 µm gold | 1.5 | 250 V AC | 4 to 6.1mm | PBT | 2.54 | -40°C to +105°C | |||
- | 1 | Quote | 0.5 µm Au, 1 µm Au, 5 µm Sn | 0.5 µm gold | 3 | 250 V AC | 4 to 5.5mm | PA 66 | 5.08 | -40°C to +105°C | |||
- | 1 | Quote | 0.5 µm Au, 1 µm Au, 5 µm Sn | 0.5 µm gold | 3 | 250 V AC | 4 to 5.5mm | PA 66 | 5.08 | -40°C to +105°C | |||
- | 1 | Quote | 0.5 µm Au, 1 µm Au, 5 µm Sn | 0.5 µm gold | 3 | 250 V AC | 4 to 5.5mm | PA 66 | 5.08 | -40°C to +105°C | |||
- | 1 | Quote | 0.5 µm Au, 1 µm Au, 5 µm Sn | 5.0 µm tin | 3 | 250 V AC | 4 to 5.5mm | PA 66 | 5.08 | -40°C to +105°C | |||
- | 1 | Quote | 0.5 µm Au, 1 µm Au, 5 µm Sn | 5.0 µm tin | 3 | 250 V AC | 4 to 5.5mm | PA 66 | 5.08 | -40°C to +105°C | |||
- | 1 | Quote | 0.5 µm Au, 1 µm Au, 5 µm Sn | 5.0 µm tin | 3 | 250 V AC | 4 to 5.5mm | PA 66 | 5.08 | -40°C to +105°C | |||
- | 1 | Quote | 0.5 µm Au, 1 µm Au, 5 µm Sn | 0.5 µm gold | 1.5 | 250 V AC | 5mm plug through | PA 66 | 2.54 | -40°C to +105°C | |||
- | 1 | Quote | 0.5 µm Au, 1 µm Au, 5 µm Sn | 0.5 µm gold | 1.5 | 250 V AC | 5mm plug through | PA 66 | 2.54 | -40°C to +105°C | |||
- | 1 | Quote | 0.5 µm Au, 1 µm Au, 5 µm Sn | 0.5 µm gold | 1.5 | 250 V AC | 5mm plug through | PA 66 | 2.54 | -40°C to +105°C | |||
- | 1 | Quote | 0.5 µm Au, 1 µm Au, 5 µm Sn | 1.0 µm gold | 1.5 | 250 V AC | 5mm plug through | PA 66 | 2.54 | -40°C to +105°C | |||
- | 1 | Quote | 0.5 µm Au, 1 µm Au, 5 µm Sn | 5.0 µm tin | 1.5 | 250 V AC | 5mm plug through | PA 66 | 2.54 | -40°C to +105°C | |||
- | 1 | Quote | 0.5 µm Au, 1 µm Au, 5 µm Sn | 5.0 µm tin | 1.5 | 250 V AC | 5mm plug through | PA 66 | 2.54 | -40°C to +105°C |
Loading...
No. Of Contacts | 2 |
---|
Configure
Basic Attributes
Surface Contact /Contact Sleeve
Surface
Nominal Current(A)
Nominal Voltage
Insert Depth
Insulating Body Material
Grid(mm)
Temperature Range
Optional Attributes