PC Connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KK 04 Z

Part Number
KK 04 Z
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 Quote

Loading...

  1. 1

Basic information

Surface Contact /Contact Sleeve Ni+5...10µm Sn Surface tin-plated Nominal Current(A) 1
Contact Material CuSn alloy Nominal Voltage 250V AC insulation group A, according to VDE0110 Insulating Body Material PC
Test Voltage 500 V AC Temperature Range -55°C to +125°C No. Of Contacts 4
Class Of Inflammability UL 94 V-0

This page is PC Connector, part number KK 04 Z.
You can find the detail information about specifications and dimensions on part number KK 04 Z.

Tech Support